ECP5000 series Severe Duty motors, imperial dimensioned

Engineered for high performance in tough industrial environments, these durable, efficient motors maximize uptime and meet top safety and energy standards.

Engineered for Harsh Industrial Processing Applications

The ECP5000 motors are built to thrive where other motors fail, in environments challenged by moisture, contamination, heavy vibration, and extreme duty cycles. With enhanced sealing, robust construction, and advanced safety features, these motors are ideal for a wide range of severe-duty applications. They also come equipped with a large, LHS-mounted conduit box for simplified installation and terminal access.

 

Not only do ECP5000 motors meet U.S. IHP and EU EcoDesign efficiency requirements, but they also come with UL Div 2, Class I and II certifications for gas and dust. With industry-standard 5000 frame mounting dimensions and a 5-year extended warranty as standard, these motors deliver exceptional value and long-term reliability for your operation.

Technical data

Explore detailed specifications and certifications that define the robust design and performance of the ECP5000 Severe Duty motors.

Up to 1,000 HP

wide power range all the way from 250-1,000 HP, 60Hz, 460V

Up to 460 V

wide voltage range all the way from 230 V to 460 V

Availability Stocked in the U.S.

Stocked and ready to be shipped

Explore the key features and benefits

Discover the core advantages of choosing ECP5000 motors, from enhanced durability to long-term energy savings and reliable operation in harsh environments.

Performance

Designed to perform in the most demanding environments, ECP5000 motors resist contamination, moisture, and vibration to keep your operations running smoothly.

Energy efficiency

Engineered with efficiency in mind, these motors reduce energy consumption, supporting sustainability goals while minimizing operational costs.

Certifeid for hazardous locations

UL Division 2, Class I and II certifications ensure safe operation in environments with flammable gases or dust, making these motors ideal for hazardous industrial settings.

Extended warranty

Enjoy peace of mind with a 5-year extended warranty included as standard, reflecting the durability and long-term reliability of ABB’s engineering.

Reliability

Backed by ABB’s trusted reputation, ECP5000 motors are built for consistent, long-term performance , even in high-stress industrial applications.

Global support

With ABB’s worldwide support network, you’re never far from expert assistance. Whether you need technical guidance, spare parts, or service, our global presence ensures responsive, localized support, keeping your operations running smoothly, wherever you are.

Digital tools

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.

Related content

SynRM motors are a perfect match for Rodelta’s high efficiency drinking water pumps

Customer case

Dutch pump manufacturer Rodelta has introduced drinking water pumps powered by ABB’s SynRM motors. The pumps feature diffuser technology and are designed with a wide operating range to handle large variations in water demand. SynRM motors have proven to be a great fit for the application.

eisto Oy developed a more energy efficient power unit

Customer case

Veisto Oy from Mäntyharju, a manufacturer of sawlines and sawing machines, has delivered a high-speed sawline to the Rauma sawmill.

Global fertilizer company boosts energy efficiency with ABB motors and drives

Customer case

ABB is supplying highly efficient motors and drives to enable Yara, the world’s leading producer of nitrogen-based complex fertilizers, to boost energy efficiency at its main production site in Porsgrunn, Norway.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.