ECR580 series Crusher Duty motors, imperial dimensioned
Discover ABB's ECR580 Crusher Duty motors – designed for durability, efficiency, and fast delivery. Built to handle the toughest aggregate applications with NEMA standards and IP66 protection.
Unmatched Durability for the Toughest Jobs
ABB's ECR580 Crusher Duty motors are engineered specifically for the harsh demands of the aggregate industry. Designed with rugged construction and an oversized 4.375" shaft made from 4140 steel, these motors thrive in tough, belted applications. With NEMA 586/7 mounting dimensions, a 1.15 service factor, and an IP66 rating, they offer superior protection and seamless integration into your existing setup. A large, top-mounted F3 conduit box and oversized bearings ensure reliable performance and simplified installation.
In stock and ready to ship across the US and Canada, ABB Crusher Duty motors meet or exceed both U.S. IHP and EU EcoDesign efficiency standards. These motors are more than just powerful, they're sustainable, helping reduce energy consumption and operational costs over time. Whether you’re upgrading existing equipment or outfitting a new plant, ABB provides the performance and support you need to keep your operation running efficiently and responsibly.
Technical data
Built for performance in tough conditions, ABB’s ECR580 Crusher Duty motors are engineered to last. Explore key specs, frame size, shaft dimensions, bearings, and more—to find the right fit for your application.
Up to 600 HP
wide power range all the way from 250-600 HPUp to 460 V
wide voltage range all the way from 230 V to 460 VAvailability Stocked in the U.S.
Stocked and ready to be shippedExplore the key features and benefits
Engineered for reliability and sustainability, ABB’s Crusher Duty motors offer more than just power. From enhanced energy efficiency to industry-leading durability, discover how these motors deliver real-world advantages in performance, cost savings, and environmental impact.
Standard Frame Fit
Designed with industry-standard 586/7 frame mounting dimensions, the ECR580 series ensures seamless integration into existing systems, making upgrades easy and minimizing downtime during installation.Energy efficiency
ABB’s energy-efficient motors help lower environmental impact by reducing energy consumption—contributing to a greener planet and supporting your sustainability goals.Reliable operation
Built to perform consistently, ECR580 motors are trusted for their reliability, keeping your operations running smoothly with minimal unplanned maintenance or downtime.Robust design
The ECR580 combines a heavy-duty 4.375" diameter shaft made from tough 4140 steel with oversized bearings, NU324 on the drive end and insulated 6322 on the non-drive end. Together, they deliver enhanced durability, smoother performance, and extended reliability in demanding, high-load environments.Proven performance
Crusher Duty motors are specifically engineered for rugged environments, with design enhancements that support continuous operation in the demanding conditions of the aggregate industry.Global support
With ABB’s worldwide support network, you’re never far from expert assistance. Whether you need technical guidance, spare parts, or service, our global presence ensures responsive, localized support, keeping your operations running smoothly, wherever you are.Digital tools
Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.
ABB GoSelect
Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.
ABB Optimizer
An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.
ABB Access 24/7
Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.
ABB Ability™ Smart Sensor for motors
The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.
ABB EcoSolutions portfolio
ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.
- Designed for high recyclability and manufactured with sustainably sourced materials.
- Made with processes that are designed to avoid waste.
- Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
- Provided with instructions for responsible end-life treatment.