Flameproof IEC Low voltage motors
Flameproof IEC low voltage motors are engineered for safety and performance in the most challenging environments. Built to meet global standards, these motors ensure reliable operation and fast delivery for international applications.
Industry-leading motors for explosive atmospheres
ABB’s flameproof low voltage motors are specifically designed for use in potentially explosive environments, offering a robust solution that contains internal explosions and prevents external flame propagation. Manufactured with a flameproof cast iron frame and terminal box, these motors are certified for gas groups IIB and IIC and meet stringent ATEX, IECEx, and EN standards.
With an emphasis on safety, efficiency, and durability, ABB flameproof motors perform reliably in extreme temperatures, corrosive dust, and humid conditions. Their Ex db and Ex db eb designs provide flexibility for a range of industrial needs, making them the ideal choice for the oil, gas, and chemical sectors.
Technical data
Detailed specifications covering power ratings, temperature classes (T4, optional T5, T6), gas group certifications (IIB and IIC), and Ex db / Ex db eb protection types ensure these motors meet the strictest operational and safety requirements.
Up to 90 kW
wide power range all the way from 0.55 - 90 kWUp to 460 V
wide voltage range all the way from 230 V to460 VAvailability Stocked in the U.S.
Stocked and ready to be shippedExplore the key features and benefits
<p>Designed for harsh environments, ABB flameproof motors deliver certified explosion protection, high efficiency, and long-lasting performance without compromising safety or sustainability.</p>
ATEX and IECEx Certified
<p>Our motors are fully certified to ATEX and IECEx standards, ensuring global acceptance and reliable performance in hazardous environments. They meet all relevant safety directives for use in explosive atmospheres.</p>Explosion Protection
<p>Engineered for use in areas with flammable gases or dust, these motors are specifically designed to prevent internal explosions from spreading to the surrounding environment.</p>Safety in mind
<p>ABB flameproof motors combine high energy efficiency with maximum safety. They deliver consistent performance without compromising protection, even in the most demanding conditions.</p>Global support,
<p>With ABB’s global support network, expert help is always within reach. From technical advice to spare parts and service, we provide fast, local support to keep your operations running smoothly anywhere in the world.</p>Versatile
<p>Available in a wide range of power ratings and configurations, these motors are suited for diverse applications across industries like oil, gas, and chemicals.</p>Ambient temperatures
<p>Designed for extreme temperatures, ABB flameproof motors offer T4 ratings with options for T5 and T6. They ensure safe, reliable operation in high-heat and low-temperature hazardous environments.</p>Digital tools
Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.
ABB GoSelect
Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.
ABB Optimizer
An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.
ABB Access 24/7
Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.
ABB Ability™ Smart Sensor for motors
The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.
ABB EcoSolutions portfolio
ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.
- Designed for high recyclability and manufactured with sustainably sourced materials.
- Made with processes that are designed to avoid waste.
- Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
- Provided with instructions for responsible end-life treatment.