IEC LOW VOLTAGE OPEN DRIP-PROOF MOTORS (IMPERIAL DIMENSIONED)

Engineered for high power density and operational efficiency, ABB’s IEC Open Drip-Proof motors offer reliable performance for demanding U.S. industrial environments.

POWER DENSE SOLUTIONS FOR A WIDE RANGE OF US INDUSTRIAL APPLICATIONS

ABB’s IEC Low Voltage Open Drip-Proof (ODP) motors are designed to deliver exceptional performance in indoor industrial environments where cooling efficiency and power output are critical. With open ventilation allowing direct airflow over the windings, these motors run cooler and offer higher power output from standard frame sizes, resulting in a favorable horsepower-to-dollar ratio. They are ideal for applications such as compressor rooms, container cranes, hoists, trolley and boom cranes, and ammonia compressors in the food and beverage industry. With essential and non-essential marine certifications available, these motors are also well-suited for below-deck marine use.

 

ABB’s ODP motors are available in IEC frame sizes 280–355 and NEMA sizes 5010, 5012, and 588, pre-engineered for rapid delivery across the U.S. Optimized for 460V/60Hz operation and compliant with US IHP and EU EcoDesign efficiency standards, these motors offer a sustainable and reliable solution for a wide range of industries. Optional innovative WPII designs with filtration are also available. Whether your priority is performance, energy savings, or long-term reliability, ABB’s Open Drip-Proof motors deliver superior value backed by our commitment to quality and sustainability.

TECHNICAL DATA

Explore the technical specifications of ABB’s IEC Open Drip-Proof motors, designed to meet the rigorous demands of industrial applications with high power density and efficiency.

Up to 1,250 HP

wide power range all the way from 400 - 1,250 HP

Up to 460 V

wide voltage range all the way from 230 V to 460 V

Availability Stocked in the U.S.

Stocked and ready to be shipped

EXPLORE THE KEY FEATURES AND BENEFITS

<p>Discover the key advantages that make ABB’s ODP motors a smart choice for performance, sustainability, and long-term operational reliability across diverse industries.</p>

Quick U.S. delivery

<p>Available in IEC frame sizes 280–355 and NEMA 5010, 5012, and 588, these motors are pre-engineered for rapid delivery across the U.S. Other frame sizes are available upon request, ensuring you get the right fit with minimal lead time.</p>

Superior cooling efficiency

<p>With a TEFC/IC411 enclosure, the motor maintains optimal performance even in tight or enclosed spaces, effectively dissipating heat in high-temperature environments.</p>

Versatile applications

<p>Designed for broad compatibility, ABB’s ODP motors provide reliable performance in a wide variety of industrial settings, from compressor rooms to cranes, marine environments, and more.</p>

Voltage ready

<p>Optimized for 460V/60Hz operation, these motors are also available with other voltage configurations, offering flexible integration into a range of electrical systems and global standards.</p>

High efficiency standards

<p>These motors meet or exceed both U.S. IHP and EU EcoDesign efficiency regulations, providing energy-saving performance that supports compliance and sustainability goals.</p>

Built to last

<p>Designed for reliability, these motors offer durable construction and consistent performance, reducing downtime and extending operational lifespan in tough environments.</p>

Power-dense performance

<p>With superior cooling capabilities and no need for auxiliary systems, these motors deliver outstanding power density—helping your equipment run more efficiently and productively.</p>

Global support,

<p>With ABB’s worldwide support network, you’re never far from expert assistance. Whether you need technical guidance, spare parts, or service, our global presence ensures responsive, localized support, keeping your operations running smoothly, wherever you are.</p>

DIGITAL TOOLS

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.
\

RELATED CONTENT

SynRM motors are a perfect match for Rodelta’s high efficiency drinking water pumps

Customer case

Dutch pump manufacturer Rodelta has introduced drinking water pumps powered by ABB’s SynRM motors. The pumps feature diffuser technology and are designed with a wide operating range to handle large variations in water demand. SynRM motors have proven to be a great fit for the application.

Veisto Oy developed a more energy efficient power unit

Customer case

Veisto Oy from Mäntyharju, a manufacturer of sawlines and sawing machines, has delivered a high-speed sawline to the Rauma sawmill.

Global fertilizer company boosts energy efficiency with ABB motors and drives

Customer case

ABB is supplying highly efficient motors and drives to enable Yara, the world’s leading producer of nitrogen-based complex fertilizers, to boost energy efficiency at its main production site in Porsgrunn, Norway.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.