IEC LOW VOLTAGE TWISTER MOTORS

Engineered for demanding yarn twisting applications, ABB’s IEC Twister motors deliver exceptional durability, reliability, and performance in the harshest carpet manufacturing environments.

CARPET MANUFACTURING EFFICIENCY WITH ABB'S HIGH-PERFORMANCE TWISTER MOTORS

Yarn twisting is one of the most demanding processes in carpet production, involving thousands of high-speed rotations per minute in hot, enclosed environments filled with fiber particles. ABB’s IEC Twister motors, part of the trusted Process Performance line are specifically engineered to thrive under these exacting conditions. Built to start direct-on-line without additional soft-start devices, these motors provide consistent, rugged performance for yarn twisting machines. With a focus on delivering high-quality, premium yarn for the flooring industry, the standard IEC 225 frame Twister motor is a versatile solution that can replace multiple motor ratings within existing OEM setups.

 

ABB’s Twister motors are built for long-term durability, featuring a TEFC/IC411 enclosure for enhanced cooling, a regreasable NU315 DE roller bearing to reduce failure risk, and a rugged cast iron frame designed to withstand extreme manufacturing conditions. Rated for 45/55kW with optimized 460V/60Hz operation and a 12-foot pre-wired SO cable, this motor delivers flexible retrofit options for a wide range of yarn twisting machines. The B3/IM1001 foot-mounted IEC 225SM frame meets industry standards and is dual-drilled for easier installation. With local stock available near Atlanta, GA, home to the "Carpet Capital of the World" customers benefit from reduced lead times, minimized downtime, and peace of mind with ABB’s 36-month warranty.

TECHNICAL DATA

Below are the detailed technical specifications of ABB’s IEC Twister motor, engineered to meet the rigorous demands of high-speed yarn twisting applications.

Up to 55 kW

wide power range all the way from45/55 kW

Up to 460 V

wide voltage range all the way from 230 V to 460 V

Availability Stocked in the U.S.

Stocked and ready to be shipped

EXPLORE THE KEY FEATURES AND BENEFITS

<p>Discover the core advantages that make ABB’s IEC Twister motors the ideal choice for enhancing performance, reliability, and uptime in carpet manufacturing operations.</p>

Superior cooling efficiency

<p>With a TEFC/IC411 enclosure, the motor maintains optimal performance even in tight or enclosed spaces, effectively dissipating heat in high-temperature environments.</p>

Reliable protection rating

<p>IP55 ingress protection guards the motor against dust and water, helping ensure continuous operation in harsh and fiber-filled carpet manufacturing conditions.</p>

Durable frame design

<p>The rugged cast iron frame provides superior mechanical strength and vibration resistance, ideal for long-term use in heavy-duty industrial applications.</p>

Extended warranty coverage

<p>Backed by a 36-month warranty, ABB provides added assurance of quality and long-term performance for peace of mind in critical operations.</p>

Flexible power range

<p>Rated for 45/55kW, the Twister motor offers the versatility needed for seamless retrofitting into a wide range of OEM equipment, ensuring easier upgrades and system compatibility.</p>

Plug-and-play setup

<p>Pre-wired with a 12-foot SO cable and optimized for 460V/60Hz operation, the motor reduces installation time and ensures compatibility with North American electrical standards.</p>

Standard speed output

<p>With an 1800 RPM / 4-pole design, the Twister motor delivers consistent speed and torque performance, ideal for yarn twisting applications that demand precision.</p>

Global support,

<p>With ABB’s worldwide support network, you’re never far from expert assistance. Whether you need technical guidance, spare parts, or service, our global presence ensures responsive, localized support, keeping your operations running smoothly, wherever you are.</p>

DIGITAL TOOLS

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.
\

RELATED CONTENT

SynRM motors are a perfect match for Rodelta’s high efficiency drinking water pumps

Customer case

Dutch pump manufacturer Rodelta has introduced drinking water pumps powered by ABB’s SynRM motors. The pumps feature diffuser technology and are designed with a wide operating range to handle large variations in water demand. SynRM motors have proven to be a great fit for the application.

eisto Oy developed a more energy efficient power unit

Customer case

Veisto Oy from Mäntyharju, a manufacturer of sawlines and sawing machines, has delivered a high-speed sawline to the Rauma sawmill.

Global fertilizer company boosts energy efficiency with ABB motors and drives

Customer case

ABB is supplying highly efficient motors and drives to enable Yara, the world’s leading producer of nitrogen-based complex fertilizers, to boost energy efficiency at its main production site in Porsgrunn, Norway.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.