PROCESS PERFORMANCE IEC LOW VOLTAGE CAST IRON MOTORS FOR THE US MARKET

Built to Perform. Ready to Ship. Reliable, energy-efficient industrial motors engineered for 60Hz operation and stocked in the US for fast delivery.

DURABLE, REALIABLE MOTORS DESIGNED FOR 60HZ OPERATION AND STOCKED IN THE US

Boost your operational uptime with our rugged Process Performance cast iron motors, engineered for 60Hz, 230/460V applications. Designed to meet or exceed US IHP and EU EcoDesign efficiency standards, these motors are built for reliability in demanding industrial environments. Popular ratings and configurations are stocked in the US for fast delivery, helping you minimize downtime and get back to work quickly. Whether you're replacing equipment or scaling your operations, our off-the-shelf solutions ensure you stay productive without compromise.

 

Our industrial motors are more than just durable, they’re purpose-built for efficiency, sustainability, and long-term value. Engineered to reduce energy consumption and maintenance costs, these high-performance motors support a greener, more cost-effective operation. With an extensive selection of Process Performance induction motors available, we offer solutions tailored to your exact needs. Partner with ABB to unlock the power of reliable, future-ready motor technology that drives your business forward.

TECHNICAL DATA

Dive into the comprehensive technical specifications of our Process Performance motors, including performance curves, electrical characteristics, dimensional drawings, and design features. This section provides all the essential data you need to make informed decisions and ensure compatibility with your specific industrial requirements.

Up to 125 HP

wide power range all the way from 0.33 - 125 HP

Versatile mounting Dual mounting

Foot and flange mount available

Up to 460 V

wide voltage range all the way from 230 V to 460 V

EXPLORE THE KEY FEATURES AND BENEFITS

This section highlights the core advantages of choosing our Process Performance range, from reduced energy consumption and maintenance costs to enhanced reliability and environmental responsibility.

Fast delivery

Stocked in the United States, ensuring quick delivery and minimal downtime. Whether for a planned upgrade or an urgent replacement, we help keep your operations moving without delay.

Versatile

"Designed for consistent performance in diverse industrial settings, these motors deliver reliable operation even under the most challenging conditions, ensuring maximum uptime, stability, and confidence.

Performance

Engineered for high efficiency and consistent output, our cast iron motors enhance overall productivity. Their precision performance helps maximize throughput while minimizing energy losses.

Compliance

Our motors meet or exceed US Integral Horsepower (IHP) and EU EcoDesign efficiency requirements. This ensures high energy efficiency and regulatory compliance, no matter where your operation is based.

Low maintenance

Built for durability and long-term performance, our motors offer trusted reliability. Engineered to run continuously, they help minimize unplanned downtime and support uninterrupted industrial operations.

Energy efficiency

"Designed with energy efficiency in mind, our motors help lower your operation’s carbon footprint. By reducing excess power usage, they support your sustainability goals and drive cost-effective performance.

Global support,

With ABB’s worldwide support network, you’re never far from expert assistance. Whether you need technical guidance, spare parts, or service, our global presence ensures responsive, localized support, keeping your operations running smoothly, wherever you are.

DIGITAL TOOLS

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.
\

RELATED CONTENT

SynRM motors are a perfect match for Rodelta’s high efficiency drinking water pumps

Customer case

Dutch pump manufacturer Rodelta has introduced drinking water pumps powered by ABB’s SynRM motors. The pumps feature diffuser technology and are designed with a wide operating range to handle large variations in water demand. SynRM motors have proven to be a great fit for the application.

eisto Oy developed a more energy efficient power unit

Customer case

Veisto Oy from Mäntyharju, a manufacturer of sawlines and sawing machines, has delivered a high-speed sawline to the Rauma sawmill.

Global fertilizer company boosts energy efficiency with ABB motors and drives

Customer case

ABB is supplying highly efficient motors and drives to enable Yara, the world’s leading producer of nitrogen-based complex fertilizers, to boost energy efficiency at its main production site in Porsgrunn, Norway.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.