LV TITANIUM VARIABLE SPEED MOTORS
ABB’s groundbreaking LV Titanium Variable Speed Motors combine an advanced drive module and IE5 Ultra-premium efficient motor in a straightforward plug-and-play platform.
COMPACT MOTORS WITH ULTRA-PREMIUM IE5 EFFICIENCY AND BUILT-IN SPEED CONTROL
ABB’s LV Titanium Variable Speed Motor (VSM) is a streamlined motor-drive solution designed to deliver outstanding energy efficiency in modern industrial applications. Combining a compact design, built-in speed control, and efficiency levels up to IE5, the LV Titanium provides an Ultra-premium efficiency solution that helps customers reduce energy consumption, carbon emissions, and operational costs.
As a streamlined motor and drive solution, the LV Titanium eliminates the need for separate motors and drives. Its plug-and-play functionality enables easy installation and fast deployment, reducing wiring, commissioning effort, and overall system complexity. This makes the LV Titanium an ideal variable speed motor for both new installations and retrofit solutions.
Designed to perform across wide speed and torque ranges, the LV Titanium VSM motor delivers reliable, precise control with quiet operation, even in demanding applications. Industrial sectors including food and beverage, water and wastewater, HVAC, general machinery, data centers, and agriculture benefit from consistent performance and improved process efficiency.
With its robust cast-iron frame, the LV Titanium ensures high reliability, uninterrupted operation, and minimized downtime. A wide range of connection options makes the motor easy to integrate with PLCs and other control devices, while ABB’s customization services allow higher-volume customers to tailor the variable speed motor for a perfect match with their application requirements.
TECHNICAL DATA
The LV Titanium is a streamlined motor and drive solution with built-in speed control. Designed to operate over wide speed and torque ranges, it cuts energy use, lowers carbon emissions and reduces operational costs.
Efficiency Up to IE5
<p>IE5 efficiency class</p>Power range 1.5 - 30 kW
<p>Frame sizes 71 – 160</p>INGRESS PROTECTION IP65
<p>IP55 as standard, IP56 and IP65 as options</p>PAINT SYSTEM C3
<p>As standard</p>TEMPERATURE RANGE -20 to +50 oC
<p>(With derating over +40 oC)</p>EMISSIONS REDUCTION Over 11,000 kg/yr
<p>Based on 15 kW motor application, 6000 operating hours per year, average 75% power, and 2024 average European CO2 equivalent </p>EXPLORE THE KEY FEATURES AND BENEFITS
<p>The LV Titanium offers OEMs the simplest way to meet market demands for energy-saving variable speed control. End customers benefit from user-friendly operation, reduced energy consumption, lower carbon emissions and smaller power bills.</p>
Straightforward installation
<p>Plug-and-play functionality makes the LV Titanium very easy to install, with commissioning already done at the factory.</p>IE5 efficiency
<p>Ultra-premium efficiency, reduces energy use and cuts power bills, while lower emissions help end users meet their sustainability commitments.</p>Easy upgrade process
<p>The LV Titanium makes upgrading from fixed to variable speed operation simple - there’s no need to source drives separately, and connection work is reduced.</p>High power density
<p>At least two frame sizes smaller than equivalent induction motors, the LV Titanium covers a wide speed range with full torque down to low speeds.</p>Fast integration
<p>Modbus RTU, Ethernet, and a number of digital and analog I/Os make the LV Titanium easy to integrate with other plant equipment.</p>Streamlined design
<p>The LV Titanium’s drive module has been purpose-designed to match the motor, producing a sleek unit that complements any equipment or plant environment.</p>User-friendly control
<p>Flexible control features start with the integrated control panel mounted on top for fast access. An external control panel can be connected via the RJ45 port.</p>Enhanced safety
<p>The integrated Safe Torque Off (STO) function meets leading standards. STO is typically used to prevent unexpected startup or implement emergency stops.</p>Customization services
<p>ABB can work with customers requiring higher volumes to build LV Titanium solutions that are an ideal match with the specific application.</p>DIGITAL TOOLS
Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.
ABB GoSelect
Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.
ABB Optimizer
An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.
ABB Access 24/7
Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.
ABB Ability™ Smart Sensor for motors
The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.
ABB EcoSolutions portfolio
ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.
- Designed for high recyclability and manufactured with sustainably sourced materials.
- Made with processes that are designed to avoid waste.
- Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
- Provided with instructions for responsible end-life treatment.
FAQS FOR LV TITANIUM MOTORS
A variable speed motor is an electric motor that can adjust its operating speed to match demand, typically using a drive. This improves energy efficiency, reduces wear, and provides precise control in applications like pumps, fans, and conveyors.
The LV Titanium achieves IE5 Ultra-premium efficiency, the highest motor efficiency class available. This significantly reduces energy consumption, operating costs, and carbon emissions compared to conventional fixed-speed motors.
By combining IE5 efficiency with optimized variable speed operation, the LV Titanium can reduce carbon emissions by over 11,000 kg per year compared to fixed-speed operation, while also lowering overall energy use and electricity costs.
ABB LV Titanium Variable Speed Motors (VSMs) combine a high-efficiency motor and speed controller in one compact, factory-commissioned unit, simplifying installation and eliminating separate drives, cabinets, and commissioning requirements. They save space, reduce cabling and installation time, and deliver Ultra-premium IE5 efficiency.
Yes. The LV Titanium features plug-and-play installation and is factory commissioned, meaning no complex on-site commissioning is required. This reduces installation time, wiring complexity, and engineering effort.
No. The ABB LV Titanium is a streamlined motor and drive solution. The variable speed control is built into the motor, removing the need to purchase, install, and configure a separate external drive.