LOW VOLTAGE MOTORS FOR HAZARDOUS AREAS
Explore ABB’s IEC low voltage motors for Hazardous areas, ATEX & IECEx certified for maximum safety, reliability, and performance in hazardous industrial areas.
ENGINEERED FOR SAFETY AND RELIABILITY IN HAZARDOUS AREAS
In industries where hazardous areas pose constant operational risks, such as chemicals, pharmaceuticals, oil and gas, food and beverage, and marine, ABB’s IEC Low voltage motors offer unmatched reliability and protection. Our motors are rigorously engineered to prevent ignition in hazardous locations by eliminating sources of sparks, arcing, or excessive heat. Fully ATEX and IECEx certified, these motors are compliant with the latest global and regional safety standards, ensuring consistent performance across all classifications and zones.
ABB’s motors for hazardous areas are more than just safe, they’re built to last in the harshest industrial environments. With a full range of protection types, temperature classes, and enclosure options, they are fully customizable to meet specific application demands. Whether you’re upgrading a legacy system or designing a new installation, our expert project management team supports you from specification and certification through installation and maintenance. Backed by a worldwide service network, ABB ensures lifecycle support and operational peace of mind, where safety and performance are non-negotiable.
EXPLORE THE KEY FEATURES AND BENEFITS
<p>Discover the key advantages of ABB’s IEC Low voltage motor solutions for hazardous areas, from unmatched safety and reliability to full customization and lifecycle support in the world’s most demanding industries.</p>
Ex Certified
<p>ABB’s motors for hazardous areas are fully Ex certified, meeting a wide range of international and regional standards such as ATEX and IECEx. Designed to comply with different classifications and regulatory requirements around the world, they ensure safe operation wherever you are.</p>Robust design
<p>Specifically engineered for use in hazardous areas, these motors are designed to prevent ignition sources such as sparks or high surface temperatures. Their durable construction ensures reliable, long-term operation in the most demanding industrial environments.</p>Flexible for your needs
<p>Available in both cast iron and aluminum enclosures, ABB’s motors can be tailored to suit your exact application needs. With a wide range of configurations and mounting options, they offer the flexibility required by diverse industries and installation environments.</p>Broad power range
<p>Delivering both performance and safety, ABB’s hazardous areas motors support a power range of up to 1000 kW. Whether your application requires precision at lower outputs or high-power operation, there's a solution to match your energy and efficiency goals.</p>Safety features
<p>With protection ratings up to IP66, these motors are built to keep internal components secure against dust, water, and environmental hazards. Every safety feature is optimized to reduce risk and support compliance with hazardous location requirements.</p>Extreme temperatures
<p>Designed to perform in both extremely cold and hot climates, ABB motors maintain operational integrity across a wide temperature range. This ensures stable performance whether you're operating in arctic conditions or high-heat environments.</p>TYPICAL INDUSTRIES
Oil & Gas, Chemicals & Pharma, Marine, Food & Beverage
EXPERTISE AND TECHNOLOGY
ABB EcoSolutions
ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal. Designed for high recyclability and manufactured with sustainably sourced materials. Made with processes that are designed to avoid waste. Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities. Provided with instructions for responsible end-life treatment.
IE6 hyper-efficiency with SynRM magnet-free motors
Well-proven synchronous reluctance motor (SynRM) technology is first magnet-free design to reach IE6 hyper-efficiency - an anticipated efficiency level ABB defines as achieving a 20 percent reduction in energy losses against comparable IE5 motors. Early adopters of IE6 hyper-efficiency motors will reap the benefits of reduced energy costs and increased productivity while moving ahead of current sustainability targets.
Ecodesign directive
There is rapidly growing demand worldwide for more efficient products to cut energy consumption, reduce emissions and help to build a more sustainable future.
Energy efficiency
Nearly 70 percent of all electrical energy in industry is used to power motors. They enable applications to run in an industry process, such as pumps moving liquids, or fans moving air. Lowering CO₂ emissions and increasing energy efficiency is critical for our planet, but also for ensuring stable and productive industry operations.
Efficiency calculator
Calculate the potential monetary savings and ROI by upgrading to a more efficient motor. By entering details like voltage, speed IE Class, it will estimate potential savings and payback time, helping you assess the value of the upgrade.
Motion services
ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives. Our tailored services and digital solutions keep your operations running profitably, safely and reliably.
ABB Drives
ABB Drives is a global technology leader serving industries, infrastructure and machine builders with world-class variable speed drives, drive systems and packages. We help our customers, partners and equipment manufacturers to improve energy efficiency, asset reliability, productivity, safety and performance.
DISCOVER YOUR MOTOR SOLUTION
-
Find the right motor & drive
Search our comprehensive list of motors and gain access to detailed product specifications, technical data, and product documentation.
-
Contact us or find a partner
Our global network of salespeople and channel partners is dedicated to supporting you with your application wherever you are in the world.
-
Our expertise at your service
ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.