LOW VOLTAGE DUST IGNITION PROOF MOTORS
Dust ignition proof low voltage motors from ABB provide reliable, efficient, and safe operation in potentially explosive atmospheres. Designed to meet international safety standards, these motors ensure optimal performance in dust-prone environments. Explore the ABB range of motors and generators for explosive atmospheres.
HARNESSING THE IMPROVED SAFETY AND OPERATIONAL EFFICIENCY
Explore the cutting-edge technology behind ABB's Low voltage dust ignition proof motors are specifically designed for industries operating in potentially explosive, dust-filled environments.
Navigate through our product range and discover how ABB is redefining industrial safety efficiency and productivity. Whether you're involved in mining, chemicals, or any dust-intensive industry, our motors are always tailored to match your operation needs and our global sales. Contact us today and elevate your industrial processes with ABB's Dust Ignition Proof Motors.
- Certified safety: Compliance with ATEX and IECEx and wide range of national standards
- Dust ignition protection Ex t (for zone 21), conductive or non conductive dust
- Dust ignition protection Ex t (for zone 22), conductive or non conductive dust
TECHNICAL DATA
Designed for demanding environments, ABB’s dust ignition proof motors comply with ATEX, IECEx, and other international standards, offering certified protection for zones 21 and 22.
Up to 1,000 kW
Wide power range all the way from 0.12 - 1,000 kWUp to 690 V
Wide voltage range all the way from 230 V to 690 VEfficiency UP to IE5
IE5 efficiency classFrame sizes Up to 450
Wide range of frame sizes from 71 - 450EXPLORE THE KEY FEATURES AND BENEFITS
<p>Boost operational safety and efficiency with ABB’s robust motor solutions, engineered to perform reliably in dust-heavy industries like mining and chemicals.</p>
Energy efficiency
<p>ABB IE5 SynRM motors reduce energy losses by up to 40% vs. IE3 motors, cutting consumption and CO₂ emissions.</p>Proven reliability
<p>Dust ignition protection Ex t for zone 21 and zone 22, conductive or non conductive dust.</p>Safety features
<p>Certified safety: Compliance with ATEX and IECEx and wide range of national standards.</p>Versatile
<p>Variants for different standards in the oil, gas and chemical sector.</p>High operating temperatures
<p>Temperature class T125 °C, T85 °C, T150 °C optional.</p>Certified
<p>This motor is certified for variable speed drive operation, ensuring reliable performance across a wide range of speeds.</p>DIGITAL TOOLS
Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.
ABB GoSelect
Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.
ABB Optimizer
An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.
ABB Access 24/7
Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.
ABB Ability™ Smart Sensor for motors
The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.
ABB EcoSolutions portfolio
ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.
- Designed for high recyclability and manufactured with sustainably sourced materials.
- Made with processes that are designed to avoid waste.
- Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
- Provided with instructions for responsible end-life treatment.