ABB HIGH DYNAMIC PERFORMANCE MOTORS

The AC induction low inertia motors, High dynamic performance series are ideal for applications where compact dimensions and high dynamics are critical.

ABB HDP MOTORS: HIGH POWER DENSITY FOR MAXIMUM PERFORMANCE

High Dynamic Performance (HDP) motors, often refered to as square framed motors are engineered to deliver outstanding power density, providing higher output in a more compact design compared to conventional IEC motors. Available in frame sizes ranging from 80 to 400, these ABB electric motors include high-speed and liquid-cooled variants, as well as megawatt-class models for the most demanding applications. With low inertia motors and high pulse torque capabilities, they offer superior acceleration and precision, making them the ideal choice for industries such as plastic, paper, automation, and even the entertainment industry.

 

Optimized for variable speed motor applications, ABB’s HDP motors integrate seamlessly with frequency control technology, ensuring precise speed and torque regulation in high-performance systems. Their ability to deliver high torque and rapid direction changes makes them particularly suited for plastic and rubber extruders, injection molding machines, winders, lifting equipment, conveyors, machine tools, and test benches. Whether used in industrial automation, material handling, or other heavy-duty applications, these motors provide exceptional efficiency, reliability, and control. By choosing ABB, OEMs and machine builders gain access to state-of-the-art motor solutions that enhance productivity, optimize performance, and meet the evolving demands of modern industries.

TECHNICAL DATA

ABB’s HDP motors designed for high performance, efficiency, and precision control in demanding industrial applications.

Up to 2,000 kW

Power output from 2.2 to 2,000 kw

Up to 690 V

Voltage range from 400 - 690 V

Up to 400 Frame size

Frame size from 80 to 400.

EXPLORE THE KEY FEATURES AND BENEFITS

ABB Roller table motors include high customization to meet specific application needs, exceptional durability for tough environments, and optimized energy efficiency.

High torque

HDP motors offer excellent control and manoeuvrability for high-torque applications like extruders, wire drawing machines, test benches, and cranes.

Precise motor control

ABB is well known for its optimized motor and VSD packages, ensuring precise control in variable-speed applications like pumps, fans, and compressors across various industries.

Low inertia motors

The motors low rotor inertia allows faster direction changes, enhancing performance in high-power applications like extruders, cranes, and test benches.

Global support network

ABB’s extensive global network ensures local support wherever you are. From expert sales assistance to performance-boosting services, we're committed to providing the support you need to optimize your system.

Easy installation

Designed for simplicity, ensuring easy motor replacement, accessible connection points, and straightforward installation of accessories such as fans, encoders, and brakes.

Customisation

Design flexibility is enhanced with adjustable components like flexible terminal box mounting and programmable encoders, allowing easy adaptation to changing needs.

RELATED VIDEOS

DIGITAL TOOLS

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.
\

RELATED CONTENT

High Dynamic Performance motors boosting productivity by up to 15%

Due to rapid advancements in motor technology over the past decade, the newest high dynamic performance (HDP) electric motors have overcome numerous limitations of their older DC counterparts.

Watania Steel chooses ABB’s High Dynamic Performance motors for new wire rod mill

Saudi Arabia-based steelmaker Watania has selected ABB High Dynamic Performance (HDP) motors for critical applications in its new wire rod mill. The motors meet tough requirements for high output and high torque in smaller frame sizes.

High power density motors create new possibilities for rubber manufacturers

From mixing to extrusion, calendering, cutting and more, electric motors are critical at almost every step of rubber manufacturing. As motor technology has advanced rapidly over the past decade, latest generation high power density electric motors overcome many of the limitations of older models.

Compact size and high power density make ABB’s HDP motors ideal for powering machines

Motors in ABB's HDP (High Dynamic Performance) range offer compact size and high power density. Compact size proved to be a crucial benefit in a project to replace a DC motor in a cosmetics process with very limited space.

High power density motors create new opportunities for machine builders

ABB has upgraded its extensive range of High Dynamic Performance (HDP) induction motors. This creates new opportunities for machine-building OEMs seeking motor and drive solutions with excellent dynamic response and high power density.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

Drives

ABB Drives is a global technology leader serving industries, infrastructure and machine builders with world-class variable speed drives, drive systems and packages.