ABB IEC LV IP23 Open-Drip Proof Motors

Discover ABB IP23 induction motors designed for indoor industrial applications. Compact, high power density motors with superior cooling and reliable performance.

High power density motors for indoor industrial applications

ABB’s IP23 open‑drip‑proof (ODP) motors are engineered for indoor industrial environments where high efficiency, compactness, and high output performance are essential. These induction motors deliver higher power density than conventional enclosed designs, providing more output per frame size and helping reduce the overall equipment footprint. This is particularly valuable in space‑constrained applications such as compressor systems.

 

The open‑ventilated construction allows cooling air to flow directly over the windings, significantly improving heat dissipation. As a result, these motors are well suited for high‑speed industrial applications, operating at lower temperatures even under demanding load conditions. By eliminating the need for auxiliary cooling, they help simplify system design, reduce energy consumption, and lower operating costs.

 

These motors are especially appropriate for industrial refrigeration compressors, where consistent performance and thermal stability are critical. Their open‑drip‑proof design ensures effective cooling within controlled compressor environments while providing protection against falling moisture and large particles. The result is reliable operation, improved energy efficiency, and reduced maintenance requirements.

Technical data

Explore the key technical specifications and performance characteristics of ABB IP23 induction motors below.

Up to 900 kW

<p>Power output from 90 to 900 kW</p>

Up to 400V

<p>Wide voltage range all the way from 230V to 400V</p>

Efficiency UP to IE4

<p>IE4 Efficiency class</p>

Operating speeds up to 4500 RPM

<p>Mechanical speed of 1500RPM up to 4500RPM</p>

Explore the key features and benefits

<p>Discover the key benefits that make ABB IP23 induction motors a reliable choice for demanding industrial applications.</p>

Superior cooling efficiency

<p>With a IP23/IC01 enclosure, the motor maintains optimal performance even in tight or enclosed spaces, effectively dissipating heat in high-temperature environments.</p>

Versatile aplications

<p>Designed for broad compatibility, ABB’s IP23 induction motors&nbsp; provide reliable performance in a wide variety of industrial settings, from compressor rooms to cranes, marine environments, and more.</p>

Voltage compatibility range

<p>Optimized for 400V/50Hz operation, these motors are also available with other voltage configurations, offering flexible integration into a range of electrical systems and global standards.</p>

High efficiency standards

<p>These motors meet IE4 efficiency, providing energy-saving performance that supports compliance and sustainability goals.</p>

Robust design

<p>Exceptionally robust, designed to withstand the toughest conditions and deliver reliable performance day in and day out.</p>

Flexible frame options

<p>Available in IEC frame sizes 280–355, these motors are pre-engineered for rapid delivery across Europe. Additional frame sizes are available on request.</p>

Digital tools

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.