MOTORS FOR HIGH AMBIENT TEMPERATURES

Designed to operate in temperatures up to 90°C and high humidity, our motors excel in the metallurgical, wood, and food industries, as well as brick and glass manufacturing, drying sheds, and bakeries, where exceptional performance and reliability in high temperatures are crucial.

UNMATCHED RELIABILITY IN HIGH-TEMPERATURE ENVIRONMENTS

Our motors are engineered to operate in extreme conditions with Class H insulation for superior heat resistance, rustproof stator and rotor for enhanced durability and reliable performance. Featuring C4 clearance in bearings and stainless steel re-greasing nipples, these motors ensure smooth operation and longevity.

TECHNICAL DATA

Explore how our motors for high ambient temperatures which provide enhanced efficiency and reliability in heavy industrial applications and beyond.

Insulation class Up to H

Available up to insulation class H

Up to 90°C

Capable of operating in temperatures of up to 90°C

Frame sizes UP to 250

Frame sizes from 160 to 250.

EXPLORE THE KEY FEATURES AND BENEFITS

ABB motors for high ambient tempretures include high customization to meet specific application needs, exceptional durability for tough environments, and optimized energy efficiency.

Robust design

Exceptionally robust, designed to withstand the toughest conditions and deliver reliable performance day in and day out.

Proven reliability

Built for durability and long-lasting performance, these motors are known for their reliability in demanding industrial applications.

High operating temperatures

These motors are designed to reliably operate in high ambient temperatures up to 90°C, making them ideal for heat-intensive industrial environments.

\

RELATED CONTENT

Synchronous reluctance motors (SynRM)

The synchronous reluctance (SynRM) motor is a three-phase electric motor with a magnetically anisotropic rotor structure. The rotor in a synchronous reluctance motor has no magnets or windings and suffers virtually no power losses.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.

DIGITAL TOOLS

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.