ABB ROLLER TABLE MOTORS

Built with durable cast iron housings, offer reliable, high-performance solutions specifically engineered to enhance material transportation in demanding industrial environments, ensuring long-lasting performance even under the toughest conditions

RELIABLE ROLLER TABLE MOTORS FOR HEAVY-DUTY INDUSTRIAL APPLICATIONS

At ABB, we specialize in providing top-quality IEC Low voltage Roller table motors designed to optimize material handling in industries like steel mills and heavy industrial applications. Engineered for outstanding reliability, these motors ensure long-lasting, seamless performance even in the most challenging conditions. ABB Roller table motors are squirrel cage motors that are specially designed for use with frequency converters, making them robust and fully sealed to withstand the tough environments of rolling mills.

 

 

These low-speed motors are directly connected to rollers, offering exceptional flexibility with customizable pole numbers and frequencies. By eliminating the need for gearboxes, they not only reduce maintenance costs but also improve the overall efficiency of the drive system. Additionally, ABB Roller table motors are highly customizable, with options such as temperature sensors, encoders, and brakes, ensuring optimal performance tailored to your specific needs. Partnering with ABB allows you to benefit from comprehensive, energy-efficient drive-motor solutions all from a single trusted supplier.

TECHNICAL DATA

Explore how our Roller table motors enhance efficiency and reliability in heavy industrial applications, optimizing material transport in steel mills and beyond.

Up to 165 kW

Power output from 3.3 to 165 kw

Up to 690 V

Wide voltage range all the way from 220 V to 690 V

Efficiency UP to IP66

IP55 with options up to IP66

EXPLORE THE KEY FEATURES AND BENEFITS

ABB Roller table motors include high customization to meet specific application needs, exceptional durability for tough environments, and optimized energy efficiency.

Robust design

Exceptionally robust, designed to withstand the toughest conditions and deliver reliable performance day in and day out.

Proven reliability

Built for durability and long-lasting performance, these motors are known for their reliability in demanding industrial applications.

Compact design

The compact design, coupled with a wide torque range from 5 to 235 Nm, ensures a space-efficient solution that delivers powerful performance for a variety of applications.

Easy installation

Easy to install and maintain, minimizing complexity and significantly reducing downtime, ensuring smooth and efficient operation over the long term.

Fast delivery times

The comprehensive range is offering full compliance to the global standards, high efficiency for energy and cost savings, as well as competitive delivery times.

Versatile mounting

The ability to mount the system in any position provides unmatched versatility, allowing for seamless integration into a variety of applications and environments while ensuring optimal performance regardless of orientation.

Strong construction

ABB Roller table motors are extremely rugged, with a strong housing that protects against impacts and falling debris.

Highly customizable

ABB Roller table motors are built on a flexible platform, ensuring they can be customized for an exact match with your process and needs, whether you require motors for working or transport tables.

RELATED VIDEOS

DIGITAL TOOLS

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.
\

RELATED CONTENT

ABB Roller table motors and drives enhance reliability and cut maintenance costs at POSCO steel plant

Leading steelmaker POSCO has upgraded a hot strip mill in South Korea by replacing legacy DC roller table motors with state-of-the-art AC motor and drive packages from ABB.

Revitalizing steel milling productivity with premium Roller table motors

The European steel industry has reached a critical juncture. As of 2023, European steel production has fallen by 18% compared to its peak in 2007, according to the World Steel Association.

ABB products and services for metals

With our broad range of motors, variable speed drives and power controllers optimized for metals applications, and over 100 years of experience working with the industry, ABB is the ideal partner for producers looking to enhance efficiency, improve performance and extend lifetimes, supporting your decarbonization targets.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

Drives

ABB Drives is a global technology leader serving industries, infrastructure and machine builders with world-class variable speed drives, drive systems and packages.