IE6 Synchronous reluctance safe area motors
ABB expands its IE6 SynRM portfolio with smaller frame sizes, delivering the broadest range of rare earth–free motors for efficient, reliable performance.
IE5 Synchronous reluctance motors covering full power range from 1.1 to 450 kW
ABB’s IE5 Synchronous reluctance (SynRM) motors deliver world-leading energy efficiency, high torque, and superior performance, helping industries optimize productivity while cutting costs and reducing emissions. Combining the service-friendliness of an induction motor with the exceptional performance of permanent magnet technology, these energy-efficient motors do not contain magnets or rare earth metals. With a lineup now extended to cover frame sizes 90, 100 and 112, this innovative design ensures ultra-premium IE5 efficiency with lowest maintenance over the entire range from 1.1 to 450 kW.
When paired with an ABB drive, these industrial motor solutions provide unmatched reliability, high torque, and energy savings, making them ideal for demanding applications in sectors like water and wastewater, HVAC, food and beverage, and material handling. Straightforward maintenance - as easy as for induction motors - ensures long-lasting performance with minimal downtime.
With ABB, you get proven motor-drive packages from a single trusted supplier, backed by expert support whenever you need it, helping you save energy, reduce costs, cut emissions and enhance productivity like never before.
Technical data
ABB's IE5 SynRM motors, designed for ultra-premium efficiency and superior performance.
Up to 450 kW
Wide power range all the way from 0.75 - 450 kWUp to 690 V
Wide voltage range all the way from 230 VEfficiency UP to IE5
IE5 efficiency classExplore the key features and benefits
ABB’s IE5 Synchronous reluctance motors enhance efficiency, offering proven reliability that minimizes downtime and maintenance, while their cooler operation extends lifespan.
Cost efficient
The motor runs cooler, offering increased reliability, lower maintenance needs and a longer life, making it a cost-efficient and competitive solution.Proven reliability
Fewer unplanned stoppages, extended service life, and lower maintenance costs make these motors a game-changer in demanding industries.Energy efficiency
ABB IE5 SynRM motors reduce energy losses by up to 40% vs. IE3 motors, resulting in lower operational running costs and lower CO₂ emissions.Lower environmental impact
IE5 SynRM motors reduce energy losses and cut emissions for a lower environmental impact. With their magnet-free design they do not contain rare earth metals.Flexible for your needs
ABB’s synchronous reluctance motors come in various power ratings, speeds, and frame sizes, giving you the flexibility to choose the perfect motor for your unique application.Drop-in replacement
The IE5 SynRM motor is a perfect choice for retrofitting existing systems. With the same dimensions as an IE2 induction motor, it fits seamlessly without requiring mechanical changes. Its higher efficiency also shortens the investment payback period.Digital tools
Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.
ABB GoSelect
Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.
ABB Optimizer
An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.
ABB Access 24/7
Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.
ABB Ability™ Smart Sensor for motors
The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.
ABB EcoSolutions portfolio
ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.
- Designed for high recyclability and manufactured with sustainably sourced materials.
- Made with processes that are designed to avoid waste.
- Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
- Provided with instructions for responsible end-life treatment.