PROCESS PERFORMANCE INDUCTION MOTORS

Explore ABBs Process performance induction motors, designed for high efficiency and reliability across various industrial applications. Discover our robust motors that reduce energy consumption and improve operational efficiency.

ENHANCE YOUR OPERATIONAL EFFICIENCY WITH OUR SUSTAINABLE, RELIABLE PROCESS PERFORMANCE MOTORS

Process performance motors, deliver outstanding efficiency, reliability, and sustainability across a broad range of industrial motor applications. Built with modular construction, these Process Induction Motors are easy to customize during production, supporting industry-specific needs with minimal complexity. Designed for both direct-on-line (DOL) and variable speed drive (VSD) operation, they offer precise control of speed and torque, and are rigorously tested to perform seamlessly with VSD systems. With IP55 protection as standard and IP66 available as an option, these motors are built for demanding environments. The inclusion of 63 series bearings ensures higher loadability, while a C3 paint system comes standard for enhanced durability additional coatings are also available for harsher conditions.

 

A highly adjustable terminal box allows for flexible installation, further simplifying integration. These energy efficient motors comply with Minimum Energy Performance Standards (MEPS) worldwide, making them ideal for global operations seeking sustainable, cost-saving solutions. Backed by ABB’s global footprint and local service presence, these high-quality motors come with expert motor maintenance and service wherever you are. Designed for long-term reliability and reduced operational costs, ABB’s reliable industrial motors represent the future of sustainable motors, backed by cutting-edge motor technology solutions and proven performance.

TECHNICAL DATA

Specifications and insights into the advanced features of ABB’s high-performing Process performance Induction motors, engineered for unmatched efficiency, sustainability, and reliability.

Up to 1300 kW

Wide power range all the way from 0.12 - 1300 kW

Up to 690 V

Wide voltage range all the way from 230 V to 690 V

Efficiency UP to IE5

IE5 efficiency class

EXPLORE THE KEY FEATURES AND BENEFITS

ABB's Process performance induction motors offer customizable design, versatile applications, superior protection, energy efficiency, and reliable global support, delivering optimized performance and long-term cost savings across diverse industries.

Easy customization

ABB’s modular design allows easy modifications, enabling tailored solutions to meet specific industrial needs and optimize performance in diverse applications.

Robust design

ABB motors offer IP55 protection as standard, with an optional IP66 rating for enhanced durability against dust, moisture, and harsh environments.

Highly adjustable

Our Process performance induction motors feature an adjustable terminal box for flexible connections, ensuring quick and easy motor installation.

Precise control

ABB Process performance induction motors ensure precise speed and torque control, optimizing performance, tested with variable speed drives for improved efficiency and longer lifespan.

Reliability

We pride ourselves on the reliability of our industrial motors, ensuring seamless operation and longevity.

Durable

C3 paint system offers standard corrosion resistance, with additional coating options available for harsher environments to maintain motor durability.

Energy efficiency

As a testament to our commitment to a sustainable future, our energy efficient motors significantly reduce energy consumption, contributing to a greener planet.

Cost-effective

Investing in our high-quality motors translates to long-term savings by reducing maintenance costs and lowering energy consumption.

DIGITAL TOOLS

Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.

ABB GoSelect

Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.

ABB Access 24/7

Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.

ABB Ability™ Smart Sensor for motors

The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.

ABB EcoSolutions portfolio

ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.

  • Designed for high recyclability and manufactured with sustainably sourced materials.
  • Made with processes that are designed to avoid waste.
  • Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
  • Provided with instructions for responsible end-life treatment.

RELATED VIDEOS

RELATED CONTENT

Smurfit Kappa Parenco boosts sustainability with high efficiency motors from ABB

Customer case

Dutch paper manufacturer Smurfit Kappa Parenco puts sustainability at the forefront of every decision it makes. When ABB launched a campaign to promote Super Premium Efficiency IE4 motors, it quickly opted to take part.

swissRTec’s recycling plants recover valuable materials from e-waste

Customer case

E-waste is probably the fastest growing category of waste worldwide. It contains valuable materials that can be recovered using recycling technology. swissRTec, which is based in Kreuzlingen, northern Switzerland, supplies systems to automate this recovery process.

World's largest wastewater treatment plant gears up with innovative ABB technology

Customer case

Considered the world’s largest wastewater treatment plant, the Bahr El Bakar facility in Sinai, Egypt, will deliver a world record-breaking capacity of 5.6 million cubic meters of treated water per day - the equivalent volume to fill nearly 2,000 Olympic swimming pools - for agriculture development projects and industrial production.

News, customer cases and press releases

Discover our latest customer cases, success stories, and news to learn how at ABB we help industries run leaner and cleaner.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.