NEMA AC MOTORS

ABB and ABB Baldor-Reliance NEMA AC motors deliver rugged, reliable, and energy-efficient performance across industrial and commercial applications. The portfolio spans single- and three-phase motors—from general-purpose designs to severe duty motors meeting IEEE 841, API 661, and NEMA Premium® efficiency standards—designed to support the performance and reliability customers depend on.

SEVERE DUTY MOTORS

Severe duty motors are designed to provide exceptional performance and long life in harsh industrial processing applications.

:

  • Robust design
  • Premium efficient electrical designs

:

  • Chemical, oil and gas
  • Pulp and paper

GENERAL PURPOSE

General Purpose motors are known for their energy efficiency, versatility, and durability, making them suitable for a wide range of industrial applications. Designed for long service life, these motors require minimal maintenance and withstand tough operating conditions. They also comply with industry standards, ensuring reliable and safe performance.

:

  • All motors meet or exceed NEMA Premium® efficiency energy requirements for US, Canada and Mexico.
  • General Purpose motors are versatile to perform reliably in a variety of operations where highly custom and hazardous location certifications are not needed.

:

  • Fans
  • Pumps
  • Compressors
  • Conveyors

WASHDOWN

Washdown

:

  • Food Safety
  • Quality components
  • Enhanced ingress protection

:

  • Fans
  • Pumps
  • Mixers
  • Conveyors
  • Extruders
  • Feather pickers

PUMP MOTORS

Pump motors are designed for efficient fluid movement in industrial, commercial, and agricultural applications, providing reliable performance and energy savings.

:

  • Robust design
  • Premium efficient electrical designs
  • Enhanced ingress protection

:

  • Chemical, oil and gas
  • Pulp and paper
  • Metals and foundries
  • Cement
  • Aggregate and above ground mining
  • Food processing

FARM DUTY

ABB Baldor-Reliance premium motors for farm, agriculture and grain applications are built to perform in demanding outdoor environments. Designed with features for rugged conditions, these locally made motors provide reliability to keep your operations up and running.

:

  • Bearings and lubrication
  • Ingress protection and sealing

:

  • Conveyors
  • Fans
  • Pumps
  • Grain stirrers
  • Augers

DEFINITE PURPOSE

Definite Purpose

:

  • Fit for purpose
  • Inverter duty

:

  • Fans
  • Pumps

HVAC

ABB Baldor-Reliance HVAC motors offer energy-efficient, reliable performance for commercial and industrial HVAC systems. Designed for durability, they reduce energy costs, operate quietly, and integrate seamlessly for optimized efficiency.

:

  • Inverter Duty
  • Premium efficient electrical designs

:

  • Fans
  • Direct drive
  • HVAC systems
  • Blowers
  • Variable speed applications
  • General purpose applications

MARINE DUTY

ABB Baldor-Reliance marine motors are engineered for harsh saltwater environments, providing corrosion resistance protection and reliability.

:

  • Fit for purpose
  • Type approval certifications
  • Premium efficient electrical designs

:

  • Propulsion system
  • Winch
  • Pump
  • Thruster
  • Fan
  • Crane

UNIT HANDLING

ABB Baldor-Reliance Unit Handling motors are engineered for precise control, efficiency, and durability in conveyor and material handling applications.

:

  • Inverter Duty
  • Compact design

:

  • Conveyors
  • Unit handling
  • Baggage handling
  • Parcel handling
  • Packaging equipment
  • Door operators

BRAKING & MOTION CONTROL SOLUTIONS

ABB Baldor-Reliance offers high-efficiency brake motors with a full range of industrial clutches and brakes to deliver precise, reliable stopping, holding, and controlled motion across demanding applications.

:

  • Manual release
  • Spring-set brakes
  • Vibration dampening base

:

  • Conveyors
  • Unit handling
  • Baggage handling
  • Parcel handling
  • Packaging equipment
  • Door operators

EXPLOSION PROOF

ABB offers Explosion Proof motors that are certified for Class I, Division 1 hazardous locations. These motors are designed for environments where ignitable gases, vapors, or dust are always or frequently present under normal operating conditions.

:

  • Robust design
  • Certified hazardous locations

:

  • Division 1 hazardous locations
  • Compressors
  • Pumps
  • Fans
  • Conveyors

VARIABLE SPEED AC

Variable speed AC motors are engineered specifically for VFD control, delivering constant torque, smoother operation and longer life. Most models come standard with shaft grounding and select options include encoders for precision performance.

:

  • Customers choose variable speed AC motors for precise speed control, enhanced energy efficiency, reduced mechanical wear and greater process flexibility—delivering reliable performance and lower operating costs.
  • Inverter Duty per NEMA MG1 means these motors are built to withstand the harsher electrical and mechanical conditions of VFD use, ensuring longer life and reliable performance.

:

  • Fans
  • Pumps
  • Winders
  • Extruders
  • Winches
  • Crane & Hoist

DIRECT DRIVE

Direct-drive motors are synchronous permanent-magnet motors featuring a laminated, finned frame design for high efficiency. By eliminating the gearbox, drive shaft, coupling and other wear components, they reduce maintenance requirements while delivering reliable, efficient power.

:

  • Reduced Maintenance
  • Energy Efficiency
  • Improved Reliability

:

  • Cooling Towers
  • Air Cooled Condensers
  • Air Cooled Heat Exchangers

GRINDERS, BUFFERS AND LATHES

ABB Baldor-Reliance offers a versatile lineup of industrial-grade grinders, buffers, polishing lathes and belt sanders engineered to deliver reliable material removal, surface finishing and tool preparation.

:

  • Broad application range
  • Industrial durability
  • Task-specific designs

:

  • Grinders
  • Buffers
  • Sanders
  • Polishers
  • Lathes
  • Woodworking

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.