BRAKING & MOTION CONTROL SOLUTIONS
ABB Baldor-Reliance offers high-efficiency brake motors with a full range of industrial clutches and brakes to deliver precise, reliable stopping, holding and controlled motion across demanding applications.
RELIABLE BRAKING & MOTION CONTROL SOLUTIONS
ABB Baldor-Reliance braking and motion control solutions combine high-efficiency brake motors with a complete offering of industrial clutches and brakes to deliver precise stopping, holding and controlled motion across demanding applications. Our NEMA Premium® brake motors feature spring-set brakes mounted opposite the drive end to maintain standard BA dimensions, with easy-access brake coils for seamless integration with variable-speed drives, they enhance performance and cut costs. Paired with a full line of clutches and brakes designed for reliable load control in conveyor, packaging, palletizing and material-handling systems, this family provides a coordinated, dependable solution for safe and accurate motion control.
FEATURES THAT MATTER
Engineered with the features that matter—precision stopping, reliable holding and seamless motion control to keep your systems running safely and efficiently.
Load control
A spring-set brake with manual release delivers dependable load holding while allowing quick, safe brake disengagement for easier service, setup and equipment movement— useful for hoists, conveyors, tilt tables, or any load-holding/stop application.Inverter Duty
All 3 phase motors are inverter duty per NEMA MG1 Part 31. Brake motors are optimized for variable speed operation maximizing performance by ensuring smooth speed transitions.Integrated brake or kit
Simplifies design and installation: fewer external components, less wiring/space, reduced system complexity. A brakemotor is integrated or standalone modules that provide the engage/disengage (clutch) or stop/hold (brake) functions, either mounted to a motor or as part of a system.Drop-in design
NEMA C-face and foot mount designs provide easier integration: For retrofits or new designs the standard motor/brake combos fit readily into existing frameworks or designs — reduces engineering custom time.Versatile Options
Brake motors are offered in single- and three-phase designs, including general-purpose, washdown-duty, explosion-proof and models with a fan on the drive end.Available
ABB Baldor-Reliance motors are built in US manufacturing facilities and available from our industry leading global distribution network - and are available when and where you need them.COMMON APPLICATIONS
Conveyors, Baggage Handling, Parcel handling, Distribution Centers, Lifts and elevators, Crane & hoist
INDUSTRIES
ABB Baldor-Reliance Severe Duty motors are designed to provide exceptional performance and long life in harsh industrial processing applications. These premium construction heavy duty electric motors include features designed to protect against contamination, moisture, vibration and demanding duty cycles. NEMA Premium and NEMA Super-Premium designs are available on Severe Duty motors to create a packaged solution that reduces energy consumption and handles the punishment of the application.
Distribution center and warehousing
Warehouse distribution centers face ongoing pressure to boost throughput while maintaining quality and reliability. Motors and drives offer an integrated solution, delivering power from the electrical line directly to the driven shaft, all from a single source supplier.
Food & beverage
ABB provides a complete range of energy-efficient motors designed for the food and beverage industry. Our motors power every stage of the process—from raw material handling to processing, conveying, packing and storage—while meeting the industry's high standards for performance and reliability.
Water & Wastewater Treatment
From water intake and treatment, through transportation to distribution to waste water collection and treatment - motors are the heartbeat of your water treatment operations.
DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.