BRAKE MOTOR

ABB Baldor-Reliance brake motors give customers reliable stopping power, safe load holding and easier maintenance—backed by single- and three-phase options with spring-set brakes and convenient manual release for NEMA standard BA dimensions.

POWER, CONTROL, CONFIDENCE—BUILT IN

ABB Baldor-Reliance brake motors give customers reliable stopping power, safe load holding and easier maintenance—backed by single- and three-phase options with spring-set brakes and convenient manual release for NEMA standard BA dimensions. Available in general-purpose, washdown and hazardous-location designs, with a drive-end cooling fan for consistent performance, these motors help improve safety, reduce downtime and keep critical equipment running smoothly in demanding environments.

TECHNICAL DATA

Abb Baldor-Reliance brake motors provide controlled stopping and secure load holding through integrated braking systems and easily accessible brake coils for variable-speed drive applications.

Up to 30Hp

<p>Power range: 1/4 - 1Hp (0.18 - .75kW) for single phase, 1/3 - 30Hp (0.25 - 22.4kW) for three phase.</p>

Up to 284T

<p>NEMA frame size (56 - 284T).</p>

Meets NEMA Premium®

<p>efficiency requirements on three phase motors.</p>

Brakemotors manual-release

<p>Allows the brake to be disengaged without power, making equipment easier to move, adjust and service.</p>

Protection IP22 | IP44

<p>IP22 protection for open designs and IP43 or IP44 ratings for enclosed constructions.</p>

Warranty 3 years

<p>on NEMA Premium efficient motors.</p>

EXPLORE THE KEY BENEFITS

<p>Engineered for reliable stopping performance, secure load holding and seamless integration into demanding industrial applications.</p>

Drop-in Design

<p>Standard NEMA BA dimensions for easy, drop-in replacement across existing installations.</p>

Spring-set brake

<p>Automatically engages when power is removed, ensuring dependable stopping and load holding for safety and control.</p>

Manual release

<p>Manual brake release for quick, safe equipment movement and simplified maintenance.</p>

Versatile

<p>Suitable for vertical mounting with brake above or below the motor and offered in C-face, foot-mounted and footless designs.</p>

Inverter Duty

<p>ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.</p>

Available

<p>ABB Baldor-Reliance motors are built in US manufacturing facilities and available from our industry leading global distribution network - and are available when and where you need them.</p>

\

RELATED DOCUMENTS

ABB Ability Smart Sensor - Condition Monitoring for motors

The ABB AbilityTM Smart Sensor converts traditional motors into smart, wirelessly connected devices. It enables users to monitor the health of their motors and to plan maintenance in advance. Unplanned downtime can be avoided, efficiency optimized and safety improved.

How to read a NEMA motor nameplate

To help ensure its standards are properly met and communicated, NEMA requires that motors from different manufacturers meet or exceed minimum performance parameters and, for the most part, be about the same size.

Rule change: Department of Energy (DOE) requirements

This paper pertains to the final test rule from the DOE that explains the requirements for motor efficiency at nameplated voltage. The final rule changes will be mandatory for product testing on 60Hz electric motors effective April 17, 2023 (pending extension).

RELATED VIDEOS

\

RELATED MOTORS

D-Series brakemotor

ABB Baldor-Reliance

ABB Baldor-Reliance D-Series brake motors deliver reliable, high-efficiency stopping power for conveyors, hoists and unit handling systems—engineered for precision, safety and seamless integration.

Short Series Brake

ABB Baldor-Reliance®

ABB Baldor-Reliance Short Series brake motor is a compact, inverter-ready unit with a fast-acting DC brake, ideal for tight-space, high-cycle applications like conveyors and hoists.

High Cycle Brake

ABB Baldor-Reliance®

An ABB Baldor-Reliance High Cycle Brakemotor is the right choice for demanding automation or production environments where high-frequency stopping, brake reliability and long service life are critical.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.