Electrical clutches & brakes

ABB Baldor-Reliance electric clutches and brakes provide dependable load control that ensures smooth motion, consistent stopping performance and secure load holding across industrial systems.

Reliable Stopping. Confident Control.

ABB Baldor-Reliance electrical clutches and brakes provide precise load control—engaging, stopping and holding motion exactly when needed to keep production running smoothly. Built for conveyor, packaging, palletizing and other material-handling applications, these products deliver consistent performance, quick response and reliable torque transmission. With a wide range of sizes and configurations, they help customers improve safety, enhance system accuracy and maximize uptime across demanding industrial environments.

Technical data

The product family includes D-Series motor brakes, fractional horsepower clutches and brakes, shaft-mounted IEC units and clutch/brake modules—each engineered for reliable torque transmission, long service life and easy installation.

D-Series brake Single-disc friction design

Reduces adjustments, minimizes wear parts and delivers longer, quieter and more efficient braking performance.

D-Series brake Washdown

version available for NEMA 4X design.

Fractional Hp brake 250 in-lbs

Static torque range 1 in-lbs to 250 in-lbs.

Shaft mounted clutch 175 ft-lbs

Static torque range 22ft-lbs to 175 ft-lbs.

Clutch/Brake module Direct mount

C-face motors and reducers 56-215TC frame.

Clutch/Brake module Direct mount

Static torque range 22ft-lbs to 100 ft-lbs.

Explore the key benefits

<p>With designs that minimize adjustments, reduce wear and provide quiet, energy-efficient operation, these solutions offer dependable performance and simplified maintenance across a wide range of equipment and duty cycles.</p>

Precise stopping & holding

<p>Reliable load control for conveyor, packaging, material handling and general industrial motion systems.</p>

Versatile

<p>Shaft-mounted, flange-mounted and C-Face compatible options for easy integration into existing equipment.</p>

Long Service Life

<p>Engineered friction systems, automatic air-gap adjustment and durable construction reduce maintenance and extend operational life.</p>

Quiet, Efficient Operation

<p>Designed to deliver smooth engagement and reduced noise compared to traditional AC brake designs.</p>

Fast, Easy Installation

<p>Factory-assembled, pre-burnished units help ensure quick setup and trouble-free startup.</p>

Available

<p>ABB Baldor-Reliance clutches &amp; brakes are built in US manufacturing facilities and available from our industry leading global distribution network - and are available when and where you need them.</p>

Related videos

Related motors

D-Series brakemotor

ABB Baldor-Reliance®

ABB Baldor-Reliance D-Series brake motors deliver reliable, high-efficiency stopping power for conveyors, hoists and unit handling systems—engineered for precision, safety and seamless integration.

Short Series Brake

ABB Baldor-Reliance®

ABB Baldor-Reliance Short Series brake motor is a compact, inverter-ready unit with a fast-acting DC brake, ideal for tight-space, high-cycle applications like conveyors and hoists.

High Cycle Brake

ABB Baldor-Reliance®

An ABB Baldor-Reliance High Cycle Brakemotor is the right choice for demanding automation or production environments where high-frequency stopping, brake reliability and long service life are critical.

Discover ABB's Innovative Software and Tools

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.