PRESSURE WASHER MOTOR
Definite Purpose pressure washer motors are engineered for hot or cold pressure washers, steam cleaners and both portable and self-contained stationary systems, these motors support direct drive and double-mounted configurations.
RELIABLE POWER FOR TOUGH PRESSURE WASHER DEMANDS
ABB Baldor-Reliance Pressure Washer motors are single-phase design and built to power pressure washers, steam cleaners and similar equipment in both portable and stationary setups. Offering 1.5 to 5 horsepower with options for open or fully enclosed designs, they run efficiently on common voltages and include built-in thermal protection for safety. With UL and CSA approvals and a focus on low power use, these motors are trusted across sanitation, residential and construction industries for reliable, long-lasting performance.
TECHNICAL DATA
ABB Baldor-Reliance pressure washer motors deliver efficient, single-phase power from 1.5 to 5 HP with thermal protection, low-amp options and rugged designs ideal for demanding cleaning applications.
Up to 5Hp
Power range 1/2 - 5 Hp (0.37-3.7 kW).Up to 184T
NEMA frame sizes 56 - 184T.Protection IP22 | IP54
Available in ODP (IP22) or TEFC (IP54).Certified UL & CSA
Recognized component approval.EXPLORE THE KEY BENEFITS
ABB Baldor-Reliance pressure washer motors offer powerful starts, energy-efficient performance and durable, low-maintenance operation—ideal for demanding cleaning applications in both residential and commercial settings.
Fit for purpose
Engineered for hot or cold pressure washers, steam cleaners and both portable and self-contained stationary systems.Safety
UL and CSA recognized component status ensures the motor meets strict safety standards, making it a trusted and compliant choice for integration into pressure washers and other cleaning equipment.Thermal protection
Manual thermal overload protects and ensure the motor shuts down safely if it’s pushed beyond its limits.Capacitor start
The capacitor start, capacitor run design is key for delivering high starting torque and ensuring smooth, efficient performance throughout operation.Low amperage draw
The 1.5 HP models are designed for low amp draw (14 amps or less on 115V), allowing efficient operation without overloading standard residential or light commercial circuits.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.