AIR COOLED HEAT EXCHANGER

ABB Baldor-Reliance ACHE direct drive motors are engineered for dry process-cooling environments, they provide compact, reliable performance with reduced system losses.

COMPACT, EFFICIENT DIRECT DRIVE FOR PROCESS COOLING

ABB Baldor-Reliance direct drive air-cooled heat exchanger motors provide a compact, power-dense solution for dry process cooling applications. By delivering high torque without gear reduction, they improve efficiency, reduce mechanical complexity and lower total cost of ownership. Ideal for industrial process, cogeneration, data center cooling applications-- these motors are built for reliable, low-maintenance operation.

TECHNICAL DATA

ABB Baldor-Reliance ACHE direct drive motors are engineered for dry process-cooling environments, they provide compact, reliable performance with reduced system losses.

Up to 60%

Saves energy and reduces mechanical stress on the system.

Protection Class H

Insulation system for maximum reliability and inverter use.

Rotor IPM

Interior salient pole permanent magnet rotor for torque density and higher efficiency.

Insulation VPI

The VPI (vacuum pressure impregnation) insulation system ensures long motor life in extreme environmental conditions.

Paint C3

Protect against even the harshest industrial environments.

Warranty 5-year

standard for all direct drives except FL5800 frame (3-year warranty).

EXPLORE THE KEY FEATURES AND BENEFITS

ABB combines proven laminated-frame motor technology, a high-performance permanent-magnet rotor and a matched adjustable speed drive to deliver high-torque direct drive motors purpose-built for air cooled heat exchangers.

Reduced maintenance

Eliminating gearboxes, belts and pulleys reduces maintenance points, minimizes downtime and significantly lowers long-term service costs in air cooled heat exchanger applications.

Space-saving

By eliminating gearboxes, belts and pulleys, the overall system becomes significantly smaller, simpler and more compact.

Quiet operation

A gearless design reduces noise and vibration, making direct drive motors ideal for cooling towers near occupied buildings, data centers and urban environments where low noise is critical.

Optimum pole design

High-performance permanent magnet (PM) salient pole design delivers high-torque with low speed direct drive cooling with reduced cost and maintenance.

Energy efficient

High-efficiency, low-speed direct drive operation reduces losses and lowers total energy consumption.

Simplicity

Direct connection of the motor to the fan reduces system complexity, easing installation and simplifying long-term maintenance and service.

\

RELATED DOCUMENTS

Cooling Tower Applications: Food Processing Facilities

Application Note

Cooling towers are used in food processing plants all over the world. Maintenance and failure of the gearbox and associated components, is often problematic with traditional systems. The ABB Baldor-Reliance direct drive cooling tower elminates these problems by coupling the motor directed to the fan and controlling it with a unique drive.

ABB’s HVAC solution helps JW Marriott Hotel to cut down energy losses by 35%

Success Story

By installing ABB’s Cooling Tower Direct Drive solution in its hotel, JW Marriott Pune, an iconic landmark in the city of Pune, has set new benchmarks in energy efficiency, saving about 35 percent energy annually.

RELATED VIDEOS

\

RELATED MOTORS

Cooling Tower Direct Drive

ABB Baldor-Reliance®

ABB direct drive cooling tower motors use a laminated, finned-frame PM design optimized for outdoor and high-humidity conditions commonly found in cooling towers.

Air Cooled Condensers

ABB Baldor-Reliance®

ABB direct drive ACC motors are vertically oriented, shaft-down designs capable of driving very large condenser fans in utility and industrial power plants.

RPM XE eXtreme Efficient

ABB Baldor-Reliance®

As a hybrid design, the RPM XE platform utilizes permanent magnet technology but can operate across-the-line, very similar to standard induction motor.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.