Cooling Tower Direct Drive
ABB combines proven laminated-frame motor technology, a high-performance permanent-magnet rotor and a matched adjustable speed drive to deliver high-torque direct drive motors purpose-built for cooling towers.
Gearless reliability for cooling tower performance
ABB Baldor-Reliance direct drive cooling tower motors deliver high torque at low speeds while eliminating gearboxes, belts and jackshafts that fail in wet, corrosive environments. Designed for HVAC systems and large cooling towers—including power plant installations—these motors reduce maintenance, improve uptime and operate quietly with exceptional efficiency. The result is long-term reliability where harsh conditions demand it most.
Technical data
CTDD motors combine high-pole PM salient pole rotor designs with variable speed drives to provide efficient, low-speed, high-torque operation for direct fan drive in cooling tower applications.
Up to 3000Nm
2230 lb-ft or 3023Nm.Up to 60%
Saves energy and reduces mechanical stress on the system.Frame FL5800
Frame size FL210 to FL5800.Rotor IPM
Interior salient pole permanent magnet rotor for torque density and higher efficiency.Ingress protection IP66
Inpro/Seal® bearing isolator combined with slinger and labyrinth non-contact shaft seal protects motor from water ingress.Insulation VPI
The VPI (vacuum pressure impregnation) insulation system ensures long motor life in extreme environmental conditions.Explore the key features and benefits
ABB combines proven laminated-frame motor technology, a high-performance permanent-magnet rotor and a matched adjustable speed drive to deliver high-torque direct drive motors purpose-built for cooling towers.
Reduced maintenance
Eliminating gearboxes, belts and jackshafts reduces maintenance points, minimizes downtime and significantly lowers long-term service costs in cooling tower applications.Space-saving
By eliminating gearboxes, belts and jackshafts, the overall system becomes significantly smaller, simpler and more compact.Quiet operation
A gearless design reduces noise and vibration, making direct drive motors ideal for cooling towers near occupied buildings, data centers and urban environments where low noise is critical.Severe Environment
Improved reliability in high-humidity, wet environments, where moisture, corrosion and continuous operation challenge traditional drive systems.Optimum pole design
High-performance permanent magnet (PM) salient pole design delivers high-torque with low speed direct drive cooling with reduced cost and maintenance.Energy efficient
High-efficiency, low-speed direct drive operation reduces losses and lowers total energy consumption.Simplicity
Direct connection of the motor to the fan reduces system complexity, easing installation and simplifying long-term maintenance and service.Discover ABB's Innovative Software and Tools
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.