XP DRILL RIG DUTY
Purpose-built for offshore and onshore drill rigs, bulk fuel terminals, and transfer stations, ABB Baldor-Reliance XP drill rig duty motors deliver reliable performance in the most demanding, hazardous-duty environments.
EXPLOSION-PROOF PERFORMANCE. DRILL-RIG TOUGH.
Built to perform in the toughest environments, ABB Baldor-Reliance XP drill rig duty motors deliver reliable, explosion-proof power for offshore and onshore drilling, with advanced protection against moisture, contamination, and heavy-duty wear. Engineered for maximum uptime in hazardous-duty applications.
XP drill rig duty motors are tough, safe, and specialized—built to power through the extreme, flammable, and unforgiving conditions of drilling operations without missing a beat.
TECHNICAL DATA
Designed for severe duty applications in the most demanding industries.
Up to 300 Hp
Power range 1/2-200Hp (.37 -14 kW).Meets Division 1
Class I Groups C&D.Ingress protection IP55
marked on nameplate.Safety UL & CSA
Certification and UL listed breather drains.Durability 1.15SF, Class F insulation
for overload and thermal resistance.Meets NEMA Premium®
efficiency requirements.EXPLORE THE KEY FEATURES AND BENEFITS
<p>This isn’t just a label—it’s a performance standard. These motors are built to withstand frequent start/stops, deliver high torque under heavy loads, operate reliably during constant vibration and shock, survive harsh environments like drilling decks where conditions shift fast and often - all while meeting Class 1 Division 1 standsards for hazardous locations.</p>
Division 1 certified
<p>Certified for use in hazardous locations and potentially hazardous environments where concentrations of combustible gases, vapors and or dust may be present.</p>Certified safe
<p>These motors meet UL and CSA standards for use in Division based hazardous locations per NFPA70 National Electric Code and C22.1, the Canadian Electric Code.</p>Inverter duty
<p>Suitable for inverter use per NEMA MG1 Part 31.4.4.2.</p>Energy efficient
<p>ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.</p>Reliable
<p>Designed to protect against contamination, moisture, vibration and demanding duty cycles.</p>Extended motor life
<p>Performance enhancing features that make ABB the #1 NEMA motor brand.</p>Rugged
<p>Robust steel and cast iron frame designs.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.