XP GENERAL PURPOSE

Explosion-proof solutions for a variety of environments, offering flexible, reliable performance in gas and dust hazard areas, ensuring safety and efficiency in demanding conditions.

RELIABLE POWER, BUILT FOR HAZARDOUS ENVIRONMENTS

Engineered to keep your operations safe and efficient, ABB Baldor-Reliance XP general purpose motors are designed to withstand tough environments where hazardous gases or dust may be present. Certified for use in Class I (Gas) and Class II (Dust) locations, these motors deliver dependable performance in both single-phase and three-phase options.

 

With energy-saving inverter duty designs and durable cast iron or steel band construction, these motors are built to reduce downtime and keep your business running smoothly—no matter the conditions.

TECHNICAL DATA

Our Division 1 Explosion-Proof motors are designed to contain explosions and prevent propagation into the surrounding environment. Approved for Class I (Gas) and Class II (Dust) hazardous locations, they are available in single-phase and three-phase options for fixed-speed, sine wave operation.

Up to 60Hp

<p>Power range 1/4-60Hp (0.2-45kW).</p>

Meets Division 1

<p>Class I, Group D, Class II, Groups F, &amp; G.</p>

Ingress protection IP54

<p>marked on nameplate.</p>

Safety UL & CSA

<p>Certification.</p>

Warranty 3-year

<p>designed for longevity.</p>

Meets NEMA Premium®

<p>efficiency requirements.</p>

EXPLORE THE KEY FEATURES AND BENEFITS

<p>Explosion proof motors have a tight fit between mating parts to ensure the integrity of the explosion proof enclosure. This can lead to an accumulation of moisture inside the motors due to condensation. If internal condensation buildup is a concern for your XP motor application, select a motor that includes UL listed breather drain such as&nbsp;severe duty or drill rig duty explosion proof motors.</p>

Division 1 certified

<p>Certified for use in hazardous locations and potentially hazardous environments where concentrations of combustible gases, vapors and or dust may be present.</p>

Certified safe

<p>These motors meet UL and CSA standards for use in Division based hazardous locations per NFPA70 National Electric Code and C22.1, the Canadian Electric Code.</p>

Inverter duty

<p>Suitable for inverter use per NEMA MG1 Part 31.4.4.2.</p>

Energy efficient

<p>ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.</p>

Extended motor life

<p>Performance enhancing features that make ABB the #1 NEMA motor brand.</p>

ABB Ability

<p>Compatible with&nbsp;ABB Ability Smart Sensor for condition monitoring for hazardous locations.</p>

\

RELATED DOCUMENTS

Applying low-voltage motors offshore

Reliable, safe and highly efficient motor solutions for demanding environments.

Explosion Proof AC and DC motors

When you specify a ABB Baldor-Reliance explosion-proof motor, you can trust that it meets your specifications and more. ABB follows the specs to the letter and then takes it a step further.

RELATED VIDEOS

\

RELATED MOTORS

XP Severe Duty

ABB Baldor-Reliance®

These motors provide extra protection against moisture, contaminants and harsh environments, delivering reliable performance and durability in hazardous Division 1 applications.

XP Drill Rig Duty

ABB Baldor-Reliance®

Purpose-built for offshore and onshore drill rigs, bulk fuel terminals and transfer stations, ABB Baldor-Reliance XP Drill Rig Duty motors deliver reliable performance in the most demanding, hazardous-duty environments.

XP100

ABB

When the environment is unforgiving, you need a motor that won’t back down. ABB’s XP100 explosion-proof motors are engineered for the harshest conditions—delivering reliable, continuous operation where safety and performance can’t be compromised.