XP SEVERE DUTY
These motors provide extra protection against moisture, contaminants, and harsh environments, delivering reliable performance and durability in hazardous Division 1 applications.
TOUGH ON THE OUTSIDE. SAFE ON THE INSIDE.
Built to thrive in the harshest conditions, ABB Baldor-Reliance XP severe duty motors are made to handle extreme environments where dust, moisture, and explosive elements are a constant threat. With features that help prevent damage from condensation and protect against hazardous materials, these motors deliver dependable performance when and where it’s needed most.
TECHNICAL DATA
Our motors are built for harsh industrial environments, with UL breather drains to prevent condensation. Designed to protect against explosive gases, vapors, and dusts, they feature an advanced shaft sealing system for protection across all three hazardous dust groups.
Up to 250 Hp
Power range 1-250Hp (0.75-186kW).Meets Division 1
Class I, Group C&D, Class II, Groups E, F, & G.Ingress protection IP55
thru 320 frame, IP66 360 frame and larger.Safety UL & CSA
Certification and UL listed breather drains.Durability 1.15SF, Class F insulation
for overload and thermal resistance.Meets NEMA Premium®
efficiency requirements.EXPLORE THE KEY FEATURES AND BENEFITS
<p>The main advantage of our explosion-proof motors is their Division 1 certification, ensuring they are designed to contain internal explosions and prevent ignition of hazardous gases or dust in the surrounding environment—making them ideal for the most dangerous industrial settings.</p>
Division 1 certified
<p>Certified for use in hazardous locations and potentially hazardous environments where concentrations of combustible gases, vapors and or dust may be present.</p>Certified safe
<p>These motors meet UL and CSA standards for use in Division based hazardous locations per NFPA70 National Electric Code and C22.1, the Canadian Electric Code.</p>Inverter duty
<p>Suitable for inverter use per NEMA MG1 Part 31.4.4.2.</p>Energy efficient
<p>ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.</p>Extended motor life
<p>Performance enhancing features that make ABB the #1 NEMA motor brand.</p>ABB Ability
<p>Compatible with ABB Ability Smart Sensor for condition monitoring for hazardous locations.</p>Rugged
<p>Robust steel and cast iron frame designs.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.