FARM DUTY

ABB Baldor-Reliance motors are purpose-built for agricultural applications, offering durability, reliability and energy efficiency in tough environments.

ENGINEERED FOR RELIABLE PERFORMANCE IN AGRICULTURAL APPLICATIONS

ABB Baldor-Reliance farm duty motors offer best-in-class designs that enhance safety and are built to perform in the demanding environments of agricultural applications. Designed with features for rugged conditions, our farm duty motors provide the needed reliability to keep farm operations up and running. 

 

We offer a full line of single-phase and three-phase farm duty NEMA motors for use in a wide variety of agricultural and industrial applications. We also have the capability of building custom designs for specialized applications.

FEATURES THAT MATTER

<p>Each ABB Baldor-Reliance farm duty motor is engineered with the right features for its specific job—whether it’s high moisture resistance, thermal overload protection, or extra starting torque for heavy loads. No unnecessary extras, just the right performance for the task at hand.</p>

Bearings and lubrication

<p>Sealed bearings ensure that the proper grease is utilized for the life of the motor and reducing the risk of bearing failure.</p>

Ingress protection and sealing

<p>Sealing solutions reduce contaminants and mitigate the risk of motor and winding failures. Suitable for humid or wet environments (e.g. barns, irrigation systems).</p>

Electrical protection

<p>Protects winding from overheating during overload and prevents automatic restarts which require operator intervention.</p>

Robust design

<p>Offer a wide variety of enclosure construction from industrial steel band open designs used in relatively clean environments; to totally enclosed cast iron designs where exposure to water, dust and corrosives exists.</p>

Reliable performance

<p>ABB Baldor-Reliance and ABB motors are engineered with safety and performance in mind.</p>

Fit for purpose

<p>Farming is not a one-size-fits-all operation and neither are the motors that power it. That’s why ABB Baldor-Reliance Farm Duty Motors are designed with feature- and application-specific solutions to meet the unique demands of agricultural work.</p>

ABB BALDOR-RELIANCE® 501 STANDARD MOTOR CATALOG

Now available online

COMMON APPLICATIONS

Conveyors, Fans, Pumps, Grain stirrers, Augers

INDUSTRIES

ABB farm duty motors deliver outstanding performance and durability across a wide range of industrial applications. Offered in both open and enclosed designs, these versatile motors are available in NEMA Premium and NEMA Super-Premium options, ensuring superior reliability, efficiency and operational excellence.

Food & beverage

ABB provides a complete range of energy-efficient motors designed for the food and beverage industry. Our motors power every stage of the process - from raw material handling to processing, conveying, packing and storage - while meeting the industry's high standards for performance and reliability.

Grain handling

Grain handling and flour milling typically use conveyors, blowers, sieves, mills, mixers and packing machines. Many flour mills work around the clock to meet demand, so reliability is really in focus. You can rely on our solutions to boost productivity and energy efficiency while ensuring the safety of both your personnel and plant.

Poultry farming

Boosting safety, productivity and sustainability - from egg to broiler production.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.