AERATION FAN MOTORS
ABB Baldor-Reliance farm duty aeration fan motors are specially designed electric motors used to power grain bin aeration fans on farms.
POWERING SUSTAINABLE FARMS: AERATION FANS
The ABB Baldor-Reliance farm duty aeration fan motor—available in both single and three-phase options—delivers rugged, high-torque performance ideal for demanding farm applications. Engineered for continuous-duty operation, these motors ensure consistent airflow to regulate temperature and moisture levels, helping to preserve grain quality and prevent spoilage. Built to withstand harsh agricultural environments, they provide reliable performance season after season.
TECHNICAL DATA
These motors are fit-for-purpose with a rugged design, high starting torque, continuous-duty rating and TEAO enclosures that ensure reliable cooling and protection in grain aeration applications.
Up to 3Hp
Power range 1/2 - 3Hp (0.37 - 2.2kW) Single phase; 3/4 - 3Hp (0.56 - 2.2kW) Three phase.Up to 145TZ
NEMA frame 56 - 145TZ.Protection IP44
for splash-proof operations.Enclosure TEAO
for protection from debris.EXPLORE THE KEY FEATURES AND BENEFITS
ABB Baldor-Reliance farm duty aeration fan motors—available in single and three-phase—feature TEAO enclosures, high starting torque and continuous-duty ratings, making them ideal for maintaining airflow in grain storage under tough agricultural conditions.
Fit for purpose
Engineered specifically for aeration fans in grain storage. Features a 1/4-20 tapped and keyed shaft as standard, with a TEAO enclosure that uses airflow from the fan to provide cooling.Thermal protection
Automatic thermal overload protection. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.Continuous duty
Designed to run continuously for long periods without overheating, which is essential for grain drying or cooling that may last for days or weeks.Bearings
Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.Easy start-up
Terminal panel for ease of connectivity.Durable
Features a heavy-gauge steel frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.