AUGER DRIVE
ABB Baldor-Reliance Farm Duty Auger Drive Motor is a reliable and low-maintenance solution for powering auger systems in poultry farms.
DELIVERING RELIABLE AND EFFORTLESS POWER FOR FARM FEED SYSTEMS
The ABB Baldor-Reliance Farm Duty Auger Drive Motors offer reliable, low-maintenance performance with features like thermal overload protection and manual jogging capability, ensuring compatibility with industry-standard drive and gear connections for a direct fit in poultry feed auger systems.
TECHNICAL DATA
ABB Baldor-Reliance Farm Duty Auger Drive Motor is a reliable and low-maintenance solution for powering auger systems in poultry farms. Its combination of safety features, ease of use, and compatibility with standard equipment makes it a popular choice for poultry feeding systems.
Up to 1.5Hp
Power range 1/3 - 1.5Hp (0.25 - 1.1kW).Up to 56YZ
NEMA frame 48-56YZ.Protection IP44
for splash-proof operations.EXPLORE THE KEY FEATURES AND BENEFITS
<p>These ABB Baldor-Reliance Farm Duty Auger Drive Motors stand out due to their combination of specialized features designed for the demanding environment of poultry feeding systems.</p>
Fit for purpose
<p>Equipped with NEMA 56N flange, these motors are designed to be a direct replacement for most poultry feeding auger systems, making installation hassle-free.</p>Easy to install
<p>The extended opposite drive-end shaft allows for easy manual jogging of the auger, which can be particularly useful during maintenance or adjustments.</p>Safety
<p>Mechanical protection for the centrifugal switch prevents over-speeding, while thermal overload protection guards against overheating for safer operation in demanding environments.</p>Thermal protection
<p>Gasketed manual reset thermal overload protection for safety. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.</p>Durable
<p>Features a heavy-gauge steel frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.</p>Bearing
<p>Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.