Dairy Vacuum Pump

The ABB Baldor-Reliance Dairy Vacuum Pump motors are purpose-built for the demanding conditions of dairy farm operations.

Powering Sustainable Farms: Reliable Dairy Vacuum Pumps

These motors are engineered to meet the specific needs of dairy vacuum pump applications on the farm, providing robust performance and longevity. The oversized conduit box not only simplifies installation but also accommodates the necessary capacitors for optimal motor function that include continuous-duty capability, high starting torque and ease of connectivity.

Technical data

Dairy vacuum pump motors are built for continuous, energy-efficient operation, with high starting torque, corrosion resistance, thermal protection and easy maintenance, ensuring reliable performance in demanding farm environments.

Up to 10Hp

Power range 7.5 - 10 Hp (5.6 - 7.5 kW).

One size 215T

NEMA Fame.

Protection IP44

for splash-proof operations.

Explore the key features and benefits

These motors are engineered to meet the specific needs of dairy vacuum pump applications, providing robust performance and longevity.

Fit for purpose

This single-phase electric motor line is specifically designed for dairy vacuum pumps, specifically for farm-use.

Thermal protection

Gasketed manual reset thermal overload protection for safety. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.

Durable

Features a heavy-gauge steel frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.

Extended motor life

Enhanced cooling thru an aluminum heat sink fan on the drive end increases bearing life by improving heat dissipation.

Easy to install

Oversized conduit/capacitor box that facilitates easier wiring and houses both start and run capacitors, essential for large single-phase motors requiring high starting torque.

Continuous duty

Designed for continuous operation in ambient temperatures up to 50°C, ensuring reliability under rigorous use.

Related Documents

Grain handling: ABB Baldor-Reliance motor solutions

Reliability, improved productivity and greater safety are just a few of the benefits of using ABB Baldor-Reliance motors. You’ll find the ideal motor designed and engineered for the demanding indoor and outdoor environments of a wide variety of agricultural and industrial applications.

ABB Baldor-Reliance motors for farm, agriculture and grain handling

ABB Baldor-Reliance premium motors for farm, agriculture and grain applications are built to perform in demanding outdoor environments. Designed with features for rugged conditions, these US made motors provide reliability to keep your operations up and running.

ABB Baldor-Reliance Farm duty motors

Equipment is the life blood of farming

Baldor’s line of premium efficient farm duty motors are built to perform in the demanding environments of agricultural applications.

Related videos

Related motors

Farm Duty single phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Single Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

General Purpose Single Phase - Enclosed

ABB Baldor-Reliance®

The ideal solution for a variety of light to medium-duty applications, offering unmatched performance and reliability.

SP4 General Purpose – Enclosed motor

ABB Baldor-Reliance®

SP4 General Purpose enclosed motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

Discover ABB's Innovative Software and Tools

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.