FARM DUTY SINGLE PHASE
Built to withstand the harshest farm environments, this farm duty motor delivers rugged, reliable performance—perfect for powering essential agricultural equipment where single-phase power is a must.
INSTANT CHANGE. CONTINUOUS DUTY
A farm duty single-phase motor is ideal for agricultural applications where only single-phase power is available, delivering high starting torque and rugged, sealed construction for reliable performance in harsh farm environments. It’s perfect for powering equipment like augers, fans, pumps and conveyors with dependable, continuous-duty operation.
TECHNICAL DATA
Up to 16Hp
Power range 1/3 - 16Hp (0.25- 12kW).Up to 256T
NEMA frame 56 - 256T.Protection IP54
for dusty air and occasional moisture.Enclosure TEFC/TEAO
for durability and protection.EXPLORE THE KEY FEATURES AND BENEFITS
Engineered for demanding farm applications, this motor delivers dependable, high-torque performance with sealed protection and multiple voltage options to match common power supplies.
Versatile
Designed for general purpose farm applications including fans, pumps, hoists and more.Enhanced Protection
Features a lip seal and V-ring slinger on the drive end (DE) for improved moisture resistance.Bearing
Lubed for life double-sealed ball bearings to extend motor life and reduce maintenance needs.Thermal protection
Gasketed manual reset thermal overload protection. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.Durable
Features a heavy-gauge steel frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.