FARM DUTY THREE PHASE
Designed for tough farm conditions, Farm Duty three phase motors offer dependable performance and lasting durability—because your equipment needs more than horsepower.
HEAVY-DUTY POWER. FARM-PROVEN PERFORMANCE
The ABB Baldor-Reliance Farm Duty Three Phase Motor is a heavy-duty, industrial-grade electric motor engineered specifically for the demanding conditions of agricultural operations. Housed in a Totally Enclosed Fan Cooled (TEFC) enclosure and rated IP54, this motor is designed to withstand exposure to dust, debris and moisture—making it ideal for use in barns, outbuildings and other challenging farm environments.
TECHNICAL DATA
Up to 1Hp
Power range 1/2 - 100Hp (0.37- 75kW).Up to 405T
NEMA frame 56-405T (C-Face 56C only).Protection IP54
for dusty air and occasional moisture.Enclosure TEFC
for durability and protection.Meets NEMA Premium®
efficiency requirements.Warranty 3 years
on NEMA Premium efficient motors.EXPLORE THE KEY FEATURES AND BENEFITS
Whether powering a grain system or running a ventilation fan in a livestock barn, the ABB Baldor-Reliance Farm Duty Three Phase Motor is trusted for its reliability, power and longevity—keeping farms running smoothly season after season.
Versatile
Designed for general purpose farm applications including fans, pumps, hoists and more.Enhanced Protection
Features a lip seal and V-ring slinger on the drive end (DE) for improved moisture resistance.Bearing
Lubed for life double-sealed ball bearings to extend motor life and reduce maintenance needs.Inverter Duty
ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.Durable
Features a heavy-gauge steel and cast iron frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.Energy Efficient
ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.