GRAIN DRYER - CENTRIFUGAL FAN

Centrifugal fan motors are designed to push air through high-pressure systems, including filters and ducts. They are ideal for applications like grain dryers and other environments that require controlled, consistent airflow.

POWER THROUGH RESISTANCE. BUILT FOR DEMANDING FARM APPLICATIONS.

Engineered for performance in the most rugged environments, the ABB Baldor-Reliance Farm Duty Centrifugal Fan Motor is your reliable choice for systems that demand high static pressure. Ideal for grain dryers, ducted ventilation and other airflow-restricted agricultural setups, this motor is built to move air where it’s needed most — even when the path is anything but clear.

TECHNICAL DATA

Centrifugal fan motors are designed to push air through high-pressure systems, including filters and ducts. They are ideal for applications like grain dryers and other environments that require controlled, consistent airflow.

Up to 50Hp

Power range 5 - 16Hp (3.7 - 12kW) single phase; 3 - 50Hp (2.2 - 37kW) three phase

Up to 145TZ

NEMA frame 56 - 145TZ.

Protection IP22 | IP54

IP22 for OPAO enclosure, IP54 for TEAO enclosure.

Shaft length 1" longer

Provides enhanced flexibility for both direct and belted connections to the fan blades.

Balanced NEMA Design B

Moderate starting torque and a flat torque curve are crucial for a smooth start and preventing power surges.

EXPLORE THE KEY FEATURES AND BENEFITS

Delivers high static pressure airflow for faster, uniform grain drying—minimizing moisture variability and protecting grain quality in tough farm conditions.

Fit for purpose

Built for high-pressure grain drying, these centrifugal fan motors feature a 1" extended shaft for flexible mounting.

Enhanced Protection

Features a lip seal and V-ring slinger on the drive end (DE) for improved moisture resistance, along with screens on the ODP to guard against trash and debris.

Bearing

Lubed for life double-sealed ball bearings to extend motor life and reduce maintenance needs.

Continuous duty

Designed to run continuously for long periods without overheating, which is essential for grain drying or cooling that may last for days or weeks.

Durable

Features a heavy-gauge steel frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.

Reliable performance

NEMA Design B torque, Class F insulation for cooler running, corona inception testing and a service factor up to 1.15 for added load capacity.

\

RELATED DOCUMENTS

Grain handling: ABB Baldor-Reliance motor solutions

Reliability, improved productivity and greater safety are just a few of the benefits of using ABB Baldor-Reliance motors. You’ll find the ideal motor designed and engineered for the demanding indoor and outdoor environments of a wide variety of agricultural and industrial applications.

ABB Baldor-Reliance motors for farm, agriculture and grain handling

ABB Baldor-Reliance premium motors for farm, agriculture and grain applications are built to perform in demanding outdoor environments. Designed with features for rugged conditions, these US made motors provide reliability to keep your operations up and running.

ABB Baldor-Reliance Farm duty motors

Equipment is the life blood of farming

Baldor’s line of premium efficient farm duty motors are built to perform in the demanding environments of agricultural applications.

RELATED VIDEOS

\

RELATED MOTORS

Farm Duty single phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Single Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

Farm Duty three phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Three Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

Grain Dryer- Vane axial fan

ABB Baldor-Reliance®

Vane-axial fan motors are purpose-built for low-pressure environments, maximizing airflow and delivering energy-efficient performance in farm and agricultural applications.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.