GRAIN DRYER - VANE AXIAL FAN
Vane-axial fan motors are purpose-built for low-pressure environments, maximizing airflow and delivering energy-efficient performance in farm and agricultural applications.
MOVE MORE AIR. MAXIMIZE FARM VENTILATION.
The ABB Baldor-Reliance Farm Duty Vane-Axial Fan Motor is designed for maximum airflow and energy-efficient performance in crop-drying. Perfect for belted or direct-drive setups in axial fan systems, it excels in ventilating barns, poultry houses, greenhouses and other expansive spaces that require consistent, large-scale air circulation.
TECHNICAL DATA
Vane-axial fan motors are purpose-built for low-pressure environments, maximizing airflow and delivering energy-efficient performance in farm and agricultural applications.
Up to 15Hp
Power range 1.5 - 15Hp (1.1 - 11.2kW) single phase and three phase.Up to 215Z
NEMA frame 143TYZ - 215Z.Protection IP22 | IP54
IP22 for ODP in clean environments, IP54 for TEAO enclosure.Shaft length 3/4" longer
Provides enhanced flexibility for both direct and belted connections to the fan blades.Balanced NEMA Design B
Moderate starting torque and a flat torque curve are crucial for a smooth start and preventing power surges.EXPLORE THE KEY FEATURES AND BENEFITS
<p>Delivers high-volume, directional airflow for fast, efficient grain drying—built tough to withstand demanding farm conditions.</p>
Fit for purpose
<p>Designed for high-volume airflow, vane-axial fan motors include a 3/4" extended, 1/4-20 tapped and keyed shaft for secure, efficient fan mounting.</p>Enhanced Protection
<p>Features a lip seal and V-ring slinger on the drive end (DE) for improved moisture resistance on TEAO motors.</p>Bearing
<p>Lubed for life double-sealed ball bearings to extend motor life and reduce maintenance needs.</p>Continuous duty
<p>Designed to run continuously for long periods without overheating, which is essential for grain drying or cooling that may last for days or weeks.</p>Durable
<p>Features a heavy-gauge steel frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.</p>Reliable performance
<p>NEMA Design B torque, Class F insulation for cooler running, corona inception testing and a service factor up to 1.15 for added load capacity.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.