GRAIN STIRRING

ABB Baldor-Reliance Farm Duty Grain Stirring Motor is a reliable and low-maintenance solution engineered to drive the augers or stirring mechanisms used in grain bins.

TURNING GRAIN INTO GROWTH

The ABB Baldor-Reliance Farm Duty Grain Stirring Motor delivers dependable, low-maintenance performance designed specifically for inside bin grain stirring and aeration. Built tough with TEFC protection and Class F insulation, it ensures consistent, reliable operation in demanding agricultural environments.

TECHNICAL DATA

ABB Baldor-Reliance Farm Duty Grain Stirring Motor is a reliable and low-maintenance solution engineered to drive the augers or stirring mechanisms used in grain bins.

One size 1.5Hp

Power range 1.5Hp (1.1kW).

One size 56Z

NEMA Frame motor.

Protection IP44

for splash-proof operations.

Voltage 208-230

Single-phase power design.

EXPLORE THE KEY FEATURES AND BENEFITS

Designed for durability and performanc for bin grain stirring systems.

Fit for purpose

Specifically engineered for inside bin grain stirring, with a rugged TEFC enclosure to block dust and moisture, Class F insulation for high-heat resistance and sealed bearings that reduce maintenance.

Easy to install

A slotted fan cover on the drive end (DE) helps prevent grain dust buildup, keeping the motor cooler and cleaner in bin environments.

Thermal protection

Gasketed manual reset thermal overload protection for safety. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.

Durable

Features a heavy-gauge steel frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.

Bearing

Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.

\

RELATED DOCUMENTS

Grain handling: ABB Baldor-Reliance motor solutions

Reliability, improved productivity and greater safety are just a few of the benefits of using ABB Baldor-Reliance motors. You’ll find the ideal motor designed and engineered for the demanding indoor and outdoor environments of a wide variety of agricultural and industrial applications.

ABB Baldor-Reliance motors for farm, agriculture and grain handling

ABB Baldor-Reliance premium motors for farm, agriculture and grain applications are built to perform in demanding outdoor environments. Designed with features for rugged conditions, these US made motors provide reliability to keep your operations up and running.

ABB Baldor-Reliance Farm duty motors

Equipment is the life blood of farming

Baldor’s line of premium efficient farm duty motors are built to perform in the demanding environments of agricultural applications.

RELATED VIDEOS

\

RELATED MOTORS

Farm Duty single phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Single Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

General Purpose Single Phase - Enclosed

ABB Baldor-Reliance®

The ideal solution for a variety of light to medium-duty applications, offering unmatched performance and reliability.

SP4 General Purpose – Enclosed motor

ABB Baldor-Reliance®

SP4 General Purpose enclosed motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.