Incubator/Hatchery Vent Fan
Farm duty motor that delivers reliable performance for incubation, hatchery and ventilation fans in tough agricultural environments.
Steady Air. Strong Starts
Durable and quiet, the ABB Baldor-Reliance Farm Duty motor is engineered for continuous-duty incubator, hatchery and ventilation fan applications, delivering reliable performance in humid, dust-prone agricultural environments.
Technical data
One size 1/3Hp
Power range 1/3Hp (.25kW).One size 48Z
NEMA Frame motor.Protection IP44
for splash-proof operations.Assembly 1"
Extended through-bolts for grille mounting.Enclosure TEAO
Protects from dust, debris and moisture while relying on fan airflow for cooling.Explore the key features and benefits
Designed for reliable, continuous operation, this farm duty motor delivers consistent airflow in hatchery and incubator systems with sealed protection against dust and moisture.
Fit for purpose
Operates with sealed protection and an efficient TEAO design to meet the demanding environmental and performance requirements of hatchery and incubator applications.Enhanced Protection
Flat slinger on drive end (DE) for improved moisture protection.Bearings
Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.Ease of connectivity
Equipped with a convenient terminal panel, this motor ensures quick, easy and reliable electrical connections for hassle-free installation and maintenance.Safety
Includes a low-voltage pilot circuit for enhanced system protection and safer operation.Thermal protection
The normally closed thermostat prevents overheating by shutting off the motor when temperatures get too high, protecting it from damage.Discover ABB's Innovative Software and Tools
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.