Instant Reversing

Instant Reversing motors are engineered for demanding agricultural applications requiring rapid and frequent directional changes. Its robust design ensures durability and reliability in harsh farm environments.

Instant Change. Continuous Duty

A dependable solution for agricultural applications that require quick and reliable directional changes. Built with durable materials and engineered to withstand harsh conditions, it delivers consistent, long-lasting performance in demanding farm environments. This motor is ideally suited for use with barn cleaners, bulk feeders, mechanical gates and doors and hoists, making it a versatile and essential component for efficient farm operations.

Technical data

Up to 1Hp

Power range 1/3 - 1Hp ( 0.25 - 0.75kW).

One size 56

NEMA frame 56 single phase motor.

Protection IP44

for splash-proof operations.

Enclosure TEFC

Suitable for outdoor use.

Explore the key features and benefits

Instant, reliable direction change for demanding farm systems—built to handle repetitive starts, stops and reversals without missing a beat.

Fit for purpose

Designed for instant reversing applications such as barn cleaners, bulk feeders, mechanical gates and doors and hoists.

High starting torque

Ensures reliable startup under load, crucial for heavy-duty farm equipment.

Bearing

Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.

Thermal protection

Gasketed manual thermal overload protection. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.

Related Documents

Grain handling: ABB Baldor-Reliance motor solutions

Reliability, improved productivity and greater safety are just a few of the benefits of using ABB Baldor-Reliance motors. You’ll find the ideal motor designed and engineered for the demanding indoor and outdoor environments of a wide variety of agricultural and industrial applications.

ABB Baldor-Reliance motors for farm, agriculture and grain handling

ABB Baldor-Reliance premium motors for farm, agriculture and grain applications are built to perform in demanding outdoor environments. Designed with features for rugged conditions, these US made motors provide reliability to keep your operations up and running.

ABB Baldor-Reliance Farm duty motors

Equipment is the life blood of farming

Baldor’s line of premium efficient farm duty motors are built to perform in the demanding environments of agricultural applications.

Related videos

Related motors

Farm Duty single phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Single Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

Farm Duty three phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Three Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

Single phase enclosed

ABB Baldor-Reliance®

Single-phase enclosed motor is the ideal solution for a variety of light to medium-duty applications, offering unmatched performance and reliability.

Discover ABB's Innovative Software and Tools

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.