Metering pump

Rugged, farm duty motor designed to drive metering pumps and deliver precise and consistent application of agrochemicals.

Reliable power for metering pumps

This ABB Baldor-Reliance Farm Duty motor is a durable and efficient solution, primarily designed to drive metering pumps that inject chemicals into irrigation systems for precise and consistent application of fertilizers, pesticides and other treatments. Its rugged construction also makes it ideal for powering tough farm equipment such as augers, grain stirrers and irrigation pumps.

Technical data

A rugged, high-efficiency motor engineered to provide reliable power for metering pumps in farm and agricultural applications.

Up to 1/3Hp

Power range 1/3Hp (0.25 kW).

One size 48

NEMA Frame size.

Protection IP44

for splash-proof operations.

Frequency 50/60Hz

Dual frequency data included for connection at either frequency.

Conduit box F3

Position for optimal mounting clearance.

Explore the key features and benefits

These motors are engineered to meet the specific needs of metering pump applications, providing robust performance and longevity.

Fit for purpose

This three-phase electric motor line is specifically designed for agricultural metering pumps.

Durable

Features a heavy-gauge steel frame with a farm-duty epoxy paint finish, offering resistance to corrosion and harsh environmental conditions.

Versatile

50/60 Hz specifications included for easy connection to either frequency.

Easy start-up

F3 conduit box that facilitates easier start-up.

Bearings

Lubed-for-life double-shielded ball bearings provide maintenance-free, long-lasting performance for harsh agriculture conditions.

Related Documents

Grain handling: ABB Baldor-Reliance motor solutions

Reliability, improved productivity and greater safety are just a few of the benefits of using ABB Baldor-Reliance motors. You’ll find the ideal motor designed and engineered for the demanding indoor and outdoor environments of a wide variety of agricultural and industrial applications.

ABB Baldor-Reliance motors for farm, agriculture and grain handling

ABB Baldor-Reliance premium motors for farm, agriculture and grain applications are built to perform in demanding outdoor environments. Designed with features for rugged conditions, these US made motors provide reliability to keep your operations up and running.

ABB Baldor-Reliance Farm duty motors

Equipment is the life blood of farming

Baldor’s line of premium efficient farm duty motors are built to perform in the demanding environments of agricultural applications.

Related videos

Related motors

Farm Duty single phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Single Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

Farm Duty three phase

ABB Baldor-Reliance®

The ABB Baldor-Reliance Farm Duty Three Phase Motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation and other equipment operations.

SP4 General Purpose – Enclosed motor

ABB Baldor-Reliance®

SP4 General Purpose enclosed motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

Discover ABB's Innovative Software and Tools

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.