SINGLE PHASE ENCLOSED
The ideal solution for a variety of light to medium-duty applications, offering unmatched performance and reliability.
VERSATILITY FOR LIGHT-DUTY APPLICATIONS
| Engineered to provide efficient and dependable performance in a wide variety of light-duty applications. Built with a rugged enclosed design, this motor offers superior protection against dust, dirt, and moisture, making it an ideal solution for environments where reliability and long-lasting operation are crucial. |
TECHNICAL DATA
ABB Baldor-Reliance single-phase general-purpose motors deliver reliable performance and energy efficiency for a wide range of applications, from small machinery to household equipment.
Up to 15Hp
Power range 1/12-15Hp (.06-11kW).Meets NEMA Premium®
Efficiency in 1/4-5Hp.Up to 250T
NEMA Frame 48-250T.Protection IP44
Suitable for use in environments where it may encounter water splashes but is not fully waterproof.EXPLORE THE KEY BENEFITS
The enclosed design provides protection from dust, dirt, and moisture, making it suitable for use in harsh or outdoor environments.
Industry leader
ABB Baldor-Reliance gold motors are the sign of reliability - the name you trust for industrial motors.Increased bearing life
Dynamically balanced rotor to increase bearing life.Robust
The enclosed design provides protection from dust, dirt, and moisture, making it suitable for use in harsh or outdoor environments.In stock, ready to ship.
ABB Baldor-Reliance General Purpose motors are the ideal choice when off-the-shelf availability is of highest importance.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.