SINGLE PHASE OPEN

Single phase open motors are ideal solution for a variety of light to medium-duty applications, used in relatively clean environment.

VERSATILITY FOR LIGHT-DUTY APPLICATIONS

Designed for both commercial and industrial environments, this motor delivers excellent efficiency and longevity, ensuring your equipment runs smoothly with minimal maintenance.

 

The open enclosure allows for superior ventilation, keeping the motor cool during operation and enhancing performance over time.

TECHNICAL DATA

ABB Baldor-Reliance single-phase general-purpose motors deliver reliable performance and energy efficiency for a wide range of applications, from small machinery to household equipment.

Up to 10Hp

Power range 1/6 thru 10 Hp (.12 - 7.5kW).

Meets NEMA Premium®

efficiency in 1/4-3Hp.

Up to 210T

NEMA Frame 48-210T.

Protection IP22

for relatively clean environment.

EXPLORE THE KEY BENEFITS

Designed for durability and ease of installation, these single phase motors are ideal for residential and light commercial use.

Industry leader

ABB Baldor-Reliance gold motors are the sign of reliability - the name you trust for industrial motors.

Increased bearing life

Dynamically balanced rotor to increase bearing life.

Compact size

Optimized airflow design providing higher horsepower in smaller package.

Quiet operation

Low noise vibration dampening base.

In stock, ready to ship.

ABB Baldor-Reliance General Purpose motors are the ideal choice when off-the-shelf availability is of highest importance.

RELATED VIDEOS

RELATED MOTORS

SP4 General Purpose – open motors

ABB Baldor-Reliance®

SP4 motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

Three phase open motors

ABB Baldor-Reliance®

General Purpose three-phase open motors offer reliable, efficient performance for industrial applications with moderate exposure to dust and moisture.

Close-coupled pump motor, single phase, ODP

ABB Baldor-Reliance®

ABB Baldor-Reliance single-phase pump motors offer reliable performance with JM, JP, and West Coast fit mounting options for residential and light commercial applications.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.