THREE PHASE ENCLOSED MOTOR
ABB Baldor-Reliance General Purpose three-phase enclosed motors offer durable, efficient performance in industrial applications. With robust enclosures for protection against dust and moisture, they provide NEMA Premium efficiency, reducing energy costs.
THE GOLDEN STANDARD OF TRUSTED RELIABILITY
ABB Baldor-Reliance General Purpose three-phase enclosed motors offer durable, efficient performance in industrial applications. With robust enclosures for protection against dust and moisture, they provide NEMA Premium efficiency, reducing energy costs.
TECHNICAL DATA
The robust design offers industry leading reliability, flexibility and safety to meet the exact demands of a wide range of applications.
Up to 400Hp
Power range 1/8-400Hp (0.1-298kW).Up to L449T
NEMA frame size (42-L449T).Meets NEMA Premium®
efficiency requirements.Up to 100Hp
for C-Face motors; up to 30Hp on footless motors.Protection IP44*
*IP54 when drain fitting kit is installed.Warranty 3 years
on NEMA Premium efficient motors.EXPLORE THE KEY BENEFITS
While designed for standard and straightforward uses, general purpose motors can be modified to meet most specifications.
Industry leader
ABB Baldor-Reliance gold motors are the sign of reliability - the name you trust for industrial motors.Extended motor life
Performance enhancing features that make ABB the #1 NEMA motor brand.Inverter Duty
ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.Versatile
Cast Iron / Steel band options allows you to choose the best option for the application and environment.Energy Efficient
ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.Large install base
There are more than 300 million industrial motor-driven systems in operation worldwide; and roughly 80% of motors still operate DOL (direct on line).DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.