THREE PHASE OPEN MOTORS

ABB Baldor-Reliance General Purpose Three-Phase Open Motors offer reliable, efficient performance for industrial applications with moderate exposure to dust and moisture.

THE GOLDEN STANDARD OF TRUSTED RELIABILITY

These motors offer reliable, efficient performance for industrial applications with moderate exposure to dust and moisture. Available in various sizes and horsepower ratings, they feature NEMA Premium efficiency to reduce energy costs and ensure long-term reliability.

TECHNICAL DATA

This industry-leading ODP (Open Drip Proof) design delivers exceptional reliability, flexibility and safety, making it the ideal choice for a wide range of applications in relatively clean environments.

Up to 450Hp

Power range 1/4-450Hp (0.18-336kW).

Up to 449T

NEMA frame size (48-L449T).

Meets NEMA Premium®

efficiency requirements.

Up to 125Hp

for C-Face motors; up to 30 hp on footless motors.

Protection IP22

for relatively clean environment.

Warranty 3 years

on NEMA Premium efficient motors.

EXPLORE THE KEY BENEFITS

At ABB, whether its designing a General Purpose motor for your specific application, accessing technical data or how you place your order, we make it easy to do business with us.

Industry leader

ABB Baldor-Reliance gold motors are the sign of reliability - the name you trust for industrial motors.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand.

Inverter Duty

ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.

Versatile

Cast Iron / Steel band options allows you to choose the best option for the application and environment.

Energy Efficient

ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.

Large install base

There are more than 300 million industrial motor-driven systems in operation worldwide; and roughly 80% of motors still operate DOL (direct on line).

RELATED DOCUMENTS

Let motor efficiency drive competitiveness, too.

Reprint from 2008: ABB Baldor-Reliance Super-E motors has been on the forefront of NEMA regulations and highly efficient and reliable products have been at the core of our motor portfolio for decades.

ABB Baldor-Reliance SP4 motors

ABB Baldor-Reliance SP4 motors represent the latest evolution of motor efficiency.

RELATED VIDEOS

RELATED MOTORS

SP4 General Purpose – open motors

ABB Baldor-Reliance®

SP4 motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

Three phase enclosed motors

ABB Baldor-Reliance®

ABB Baldor-Reliance General Purpose three-phase enclosed motors offer robust enclosures for protection against dust and moisture with NEMA Premium efficiency, reducing energy costs.

SP4 Severe Duty

ABB Baldor-Reliance®

NEMA Super Premium® efficient motors in severe duty enclosure - the best just got better. Backed by 4-year warranty, this SP4 motor takes XEX and upgraded it to a higher efficient motor across-the-line or VFD driven.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.