BELT SANDERS

ABB Baldor-Reliance belt sanders offer reliable sanding performance with fixed or tiltable belts and robust motor options for efficient surface finish and material removal.

INDUSTRIAL BELT SANDERS — SMOOTH SANDING WITH ADJUSTABLE PRECISION

ABB Baldor-Reliance industrial belt sanders deliver reliable material removal and surface finishing with the durability and flexibility required for demanding industrial applications. Belt sanders combine flexible belt configurations and right-sized power options with rugged steel construction for reliable, long-term sanding performance.

TECHNICAL DATA

These industrial belt sanders deliver consistent sanding performance with options for fixed or tilt-able belts. Heavy-duty frames and ABB Baldor-Reliance motors ensure long service life and uptime in demanding production environments.

One size 1.5Hp

<p>Power range 1.5Hp (1.1kW).</p>

Agency Approval UL

<p>Certified industrial abrasive belt sanders.</p>

Warranty 3-year

<p>for longevity.</p>

Style base mount

<p>All units come with a base mounted on/off switch.</p>

EXPLORE THE KEY FEATURES AND BENEFITS

<p>ABB offers several industrial belt sander options to match a wide range of finishing needs, including fixed and tiltable belt designs, grinder/sander combinations and an adjustable-speed sander for added application flexibility.</p>

Fit for purpose

<p>Stable belt tracking and convenient controls help maintain consistent contact and predictable sanding performance.</p>

Easy maintenance

<p>&nbsp;The extended opposite drive-end shaft allows for easy manual jogging of the auger, which can be particularly useful during maintenance or adjustments.</p>

Safety

<p>Rigid construction and controlled belt operation help maintain consistent contact and safer material handling.</p>

Versatile Configurations

<p>Fixed and tiltable belt configurations, combined with multiple motor size options, provide the flexibility to handle light-duty through heavy-duty sanding applications.</p>

Durable

<p>Features a heavy-gauge steel frame built for industrial use.</p>

\

RELATED DOCUMENTS

Industrial grinders, buffers, accessories & replacement parts

From compact 1/8 hp permanent-magnet DC motors to 500 hp square- and round-frame models, ABB Baldor-Reliance offers the industry’s widest DC motor portfolio.

RELATED VIDEOS

\

RELATED MOTORS

Buffers

ABB Baldor-Reliance®

Buffers provide powerful, continuous buffing action across a broad horsepower range — perfect for polishing and finishing in metalworking and fabrication shops.

Polishing Lathes

ABB Baldor-Reliance®

ABB Baldor-Reliance polishing lathes are designed for fine finishing work where precision and smooth operation matter most, from jewelry to dental labs.

Grinders

ABB Baldor-Reliance®

ABB Baldor-Reliance Grinders deliver industrial-grade precision grinding across bench and pedestal platforms with rugged construction built for continuous duty in demanding workshops.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.