GRINDERS

ABB Baldor-Reliance Grinders deliver industrial-grade precision grinding across bench and pedestal platforms with rugged construction built for continuous duty in demanding workshops.

INDUSTRIAL GRINDING YOU CAN TRUST — BUILT FOR PERFORMANCE & DURABILITY

Engineered for heavy-use applications, ABB Baldor-Reliance Grinders deliver reliable performance for shaping, sharpening, deburring and surface preparation, with a wide range of wheel sizes and rugged, safety-focused construction designed to maximize uptime in demanding shop environments.

TECHNICAL DATA

These grinders feature single or three-phase motors with durable wheel guards and tool rests, delivering consistent wheel speed and stable grinding across applications from metal fabrication to tool sharpening. Designed with industrial environments in mind and backed by a three-year warranty.

Up to 7.5Hp

Power range 1/3 - 7.5Hp (0.25 - 5.6kW)

Up to 14"

Wheel diameters 7-14"

Included 8ft

power cord for easy startup

Certifications IEEE 841 and IEEE 45

Each unit ships with IEEE 841 test report.

Approvals CSA/UR

Agency approvals for safety

Warranty 5-year

Exceeds the standards from IEEE 841-2021 motor specification

EXPLORE THE KEY FEATURES AND BENEFITS

Engineered to outperform in heavy-use environments — ideal for shaping, sharpening, deburring and surface prep

Fit for purpose

Engineered for stable grinding across applications from metal fabrication to tool sharpening.

Rugged construction

Cast aluminum or cast iron wheel guards and sturdy frames stand up to harsh environments.

Safety

Heavy-duty wheel guards, robust tool rests and base mounted on/off switch or starter with overload protection help support safer grinding in demanding shop environments.

Durable performance

Rubber feet help reduce vibration and noise, while stable speed and overload protection support safe, continuous operation.

Versatile configurations

Bench and pedestal grinder options with multiple wheel sizes and belt/grinding configurations support a wide range of tasks.

Easy integration

Single & three-phase options for flexible installation.

RELATED DOCUMENTS

Industrial grinders, buffers, accessories & replacement parts

From compact 1/8 hp permanent-magnet DC motors to 500 hp square- and round-frame models, ABB Baldor-Reliance offers the industry’s widest DC motor portfolio.

RELATED VIDEOS

RELATED MOTORS

Buffers

ABB Baldor-Reliance®

Buffers provide powerful, continuous buffing action across a broad horsepower range — perfect for polishing and finishing in metalworking and fabrication shops.

Belt Sanders

ABB Baldor-Reliance®

Industrial belt sanders offer reliable sanding performance with fixed or tiltable belts and robust motor options for efficient surface finish and material removal.

Polishing Lathes

ABB Baldor-Reliance®

ABB Baldor-Reliance polishing lathes are designed for fine finishing work where precision and smooth operation matter most, from jewelry to dental labs.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.