POLISHING LATHES

ABB Baldor-Reliance polishing lathes are designed for fine finishing work where precision and smooth operation matter most, from jewelry to dental labs.

PRECISION POLISHING LATHES — SMOOTH, CONSISTENT RESULTS EVERY TIME

ABB Baldor-Reliance polishing lathes are designed with features preferred by dentists, dental lab technicians, jewelers, lapidary professionals and others who require precise, trouble-free polishing. Sealed, lifetime-lubricated ball bearings help prevent dust and debris from entering the motor, supporting smooth operation and long service life.

TECHNICAL DATA

Featuring sealed ball bearings lubricated for life, these polishing lathes are optimized for detailed finishing work. Single-phase motors, robust steel frames and vibration-damping designs help maintain control and surface quality across applications.

Up to 3/4Hp

<p>Power range 1/4 - 3/4Hp (0.18 - 0.56kW).</p>

Included 8ft

<p>cord with lathe.</p>

Warranty 3-year

<p>for longevity.</p>

EXPLORE THE KEY FEATURES AND BENEFITS

<p>Heavy-duty construction, sealed bearings and vibration-damping rubber feet deliver quiet, reliable and precise polishing performance.</p>

Fit for purpose

<p>Baldor’s polishing lathes have features preferred by dentists, dental lab technicians, jewelers, lapidary and others requiring precise trouble free polishing.</p>

Precision Control

<p>Delivers fine, consistent polishing performance with smooth operation and minimal vibration, helping operators achieve uniform, high-quality finishes in detailed finishing and laboratory environments.</p>

Safety

<p>Stable mounting and vibration-damping design support precise control and safer operation during detailed polishing work.</p>

Stable Operation

<p>Heavy-duty construction with vibration-damping rubber feet helps reduce noise and movement, providing a stable platform for smoother finishes and improved operator control.</p>

Durable

<p>Built tough with steel frames and reliable components for long service life.</p>

Bearing

<p>The ball bearings in all lathes are lubricated for life and sealed to prevent entry of dust and debris.</p>

\

RELATED DOCUMENTS

Industrial grinders, buffers, accessories & replacement parts

From compact 1/8 hp permanent-magnet DC motors to 500 hp square- and round-frame models, ABB Baldor-Reliance offers the industry’s widest DC motor portfolio.

RELATED VIDEOS

\

RELATED MOTORS

Grinders

ABB Baldor-Reliance®

ABB Baldor-Reliance Grinders deliver industrial-grade precision grinding across bench and pedestal platforms with rugged construction built for continuous duty in demanding workshops.

Buffers

ABB Baldor-Reliance®

Buffers provide powerful, continuous buffing action across a broad horsepower range — perfect for polishing and finishing in metalworking and fabrication shops.

Belt Sanders

ABB Baldor-Reliance®

Industrial belt sanders offer reliable sanding performance with fixed or tiltable belts and robust motor options for efficient surface finish and material removal.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.