Chiller/Cooling Tower

Rugged Performance for Harsh, Corrosive HVAC Environments.

Rugged Performance for Harsh, Corrosive HVAC Environments

Built for reliability in wet, demanding HVAC environments, ABB Baldor-Reliance Chiller/Cooling tower motors feature corrosion-resistant construction, moisture protection and inverter-ready performance to keep your systems running efficiently. Perfect for OEM replacement or retrofit in commercial and industrial cooling applications.

Technical data

For use in the airstream on chillers and cooling towers. Designed for wet, high humidity environments.

Up to 100 Hp

<p>Power range 3-60 Hp (2.2-45 kW) in TEAO, 1-100 Hp (0.75-75kW) in TEFC.</p>

Up to 444T

<p>NEMA frame 143T-444T.</p>

Protection IP55

<p>for harsh duty environments.</p>

Enclosure TEAO & TEFC

<p>for protection from debris.</p>

Sealing 4

<p>barrier shaft sealing system on drive end.</p>

Efficiency NEMA Premium®

<p>for all ABB Baldor-Reliance three phase motors.</p>

Explore the key features and benefits

<p>Corrosion-resistant cast iron frames, moisture-sealed windings and bearings, inverter-duty insulation and rugged protections ensure unbeatable reliability in harsh HVAC environments.</p>

Durable

<p>Severe-duty construction with a rugged cast iron frame and corrosion-resistant hardware and coatings, built to withstand the toughest environments.</p>

Protection

<p>Four-barrier shaft sealing (lip contact seal, V-ring slinger, dome slinger, double-sealed bearings) on the drive end combined with a lipped conduit lid and lead separator gasket delivers enhanced protection with an IP55 rating.</p>

Inverter duty

<p>Suitable for inverter duty per NEMA MG1 Part 31.4.4.2.</p>

Shaft Grounding*

<p>*Internally mounted shaft grounding ring installed on all -G suffix.</p>

Space heaters

<p>Heating strips warm the motor windings to prevent moisture buildup and condensation, protecting against corrosion and performance loss.</p>

Safety

<p>Equipped with a tapped drive end shaft and endplate for secure vertical lifting, plus an easily installed eyebolt for versatile lifting options.</p>

Related Documents

ABB Baldor-Reliance chiller/cooling tower

Reliability for wet and humid environments

Protection against environmental factors is key to reliability and extended motor performance. ABB Baldor-Reliance chiller/cooling tower motors offer a complete package in a both TEAO and TEFC designs with additional sealing to minimize moisture entry points.

How to extend the life of your motor bearings

Around 75% of industrial motors power pumps, fans and compressors—equipment with significant potential for efficiency gains. Learn proper grounding techniques to extend motor bearing life and improve reliability.

Upgrading to direct drive solution for reduced maintenance and operational costs

ABB Baldor-Reliance RPM AC Cooling Tower Direct Drive Motors - improve reliability and reduce maintenance with a quieter, energy-saving solution.

Related videos

Related motors

Direct Drive motors

ABB Baldor-Reliance®

The ABB Baldor-Reliance direct drive motors are synchronous PM motors that use laminated finned frame construction to provide a highly efficient power dense package with flange mounting dimensions that can replace the right angle gearbox and jack shaft installation in many conventional cooling towers.

SP4 Severe Duty

ABB Baldor-Reliance®

Rugged cast-iron motors with NEMA Premium® 4 efficiency, hazardous location certifications and compliance with 2027 U.S. DOE MEM regulations.

Shaft grounded motors

ABB Baldor-Reliance®

ABB Baldor-Reliance shaft grounded motors protect against VFD-induced bearing damage, ensuring longer life and lower maintenance.

Discover ABB's Innovative Software and Tools

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.