CRITICAL COOLING

ABB Baldor-Reliance Critical Cooling Motors feature hybrid ceramic bearings and a lifetime warranty for unmatched reliability and peace of mind.

UNCOMPROMISING RELIABILITY FOR MISSION-CRITICAL COOLING

When failure isn’t an option, ABB delivers. ABB Baldor-Reliance Critical Cooling motors are purpose-built for applications where uptime is non-negotiable—from data centers and hospitals to research labs and cleanrooms. Engineered to run cooler, longer and smarter, these motors safeguard the systems that power modern life.

 

With ABB Baldor-Reliance Critical Cooling motors, you're not just buying performance—you’re investing in confidence. Backed by ABB’s global support network and proven legacy in motor technology, these motors are the ultimate solution for cooling systems that simply cannot fail.

TECHNICAL DATA

Critical Cooling motors feature advanced hybrid ceramic bearings, backed by a lifetime warranty against failures caused by shaft currents. ABB further reinforces this commitment to reliability with a comprehensive 5-year motor warranty.

Up to 30Hp

Power range 1 - 30 Hp (0.75 - 22 kW) for induction, 5 - 20 Hp (3.7 - 15 kW) for SP5+FASR rotor.

Efficiency IE3/IE5+

NEMA Premium (IE3) and ultra premium (IE5+) available.

Enclosure TEAO & TEFC

for protection from debris.

Up to 286T

NEMA frame 143T - 286T.

Protection IP54

suitable for indoor or sheltered outdoor environment.

Warranty 5 year

motor designed for longevity.

EXPLORE THE KEY FEATURES AND BENEFITS

<p>Hybrid ceramic bearings prevent electrical damage, inverter-duty design ensures VFD compatibility and a lifetime bearing warranty delivers reliable, low-maintenance operation in critical cooling applications.</p>

Fit for purpose

<p>Engineered for the HVAC industry and mission-critical applications where performance and reliability are non-negotiable.</p>

Inverter duty

<p>Suitable for Inverter duty per NEMA MG1 Part 31.4.4.2.</p>

Bearing

<p>Sealed hybrid ceramic bearings provide robust protection against shaft currents, backed by a lifetime warranty against related bearing failure.</p>

Versatile

<p>Offered as TEAO or TEFC induction motors with line-start capability, or TEFC variable-speed motors optimized for smooth VFD operation.</p>

Efficiency

<p>Induction rotors deliver NEMA Premium (IE3) efficiency, while FASR/synchronous reluctance rotors elevate performance to ultra-premium NEMA Premium 5 (IE5+) levels.</p>

Durable

<p>Robust cast iron or steel construction and Class H insulation ensure durability and reliable performance in high-temperature conditions.</p>

RELATED DOCUMENTS

How to extend the life of your motor bearings

Around 75% of industrial motors power pumps, fans and compressors—equipment with significant potential for efficiency gains. Learn proper grounding techniques to extend motor bearing life and improve reliability.

Motors used in data centers

Powering the connected world

Motors are the hidden workhorses that help provide the cooling and power needed by keep data centers running. By selecting the right motor, you can prolong equipment life, increase efficiency and cut electricity consumption.

Energy efficiency in data centers with motor upgrades

Discover how optimizing both white space and gray space can help you achieve your target PUE (Power Usage Effectiveness) and maximize energy savings in data centers.

RELATED VIDEOS

RELATED MOTORS

SP4 Super Premium HVAC Enclosed

ABB Baldor-Reliance®

SP4 HVAC enclosed motors feature an internally mounted shaft grounding ring for bearing current protection and are suitable for indoor or outdoor use in environments with moderate dust and moisture—ideal for general purpose applications.

SP4 Super Premium HVAC Open

ABB Baldor-Reliance®

SP4 HVAC open motors feature an internally mounted shaft grounding ring for reliable bearing protection and are ideal for indoor use in relatively clean environments.

Shaft grounded motors

ABB Baldor-Reliance®

ABB Baldor-Reliance shaft grounded motors protect against VFD-induced bearing damage for longer life and less maintenance, available with -G rings or -BG carbon brushes.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.