DIRECT DRIVE FAN

ABB Baldor-Reliance Direct Drive fan motors provide reliable, low-noise performance with easy grille mounting for versatile HVAC applications.

BUILT FOR QUIET, RELIABLE AIRFLOW IN EVERY HVAC INSTALLATION

ABB Baldor-Reliance direct drive fan motors deliver quiet, reliable performance for a wide range of HVAC applications. With a TEAO enclosure and resilient base, they help reduce noise and vibration for smoother operation. Available in single and three phase, these motors include 1″ extended thru-bolts for easy grille mounting—perfect for fan coil units, unit heaters and other air-moving equipment.

TECHNICAL DATA

Single Phase (PSC) and three phase totally enclosed air over (TEAO) motors. Light industrial duty design. Designed for continuous in air-over applications with moderate starting loads.

Up to 1Hp

Power range 1/4 - 1Hp (0.18 - 0.75kW).

Up to 56

NEMA frame 48Z - 56.

Protection IP54

for dusty air and occasional moisture.

Enclosure TEAO

for protection from debris.

Assembly 1"

Extended through-bolts for grille mounting.

EXPLORE THE KEY BENEFITS

ABB Baldor-Reliance Direct Drive Fan Motors provide reliable, low-noise performance with easy grille mounting for versatile HVAC applications.

Fit for purpose

Designed specifically for direct drive fans, featuring 1" extended through bolts for easy and secure and direct grille mounting.

Quiet operation

Resilient cushion base for low noise and reduced vibration.

Thermal protection

Automatic thermal overload protection. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.

Easy start-up

Terminal panel for ease of connectivity.

Bearing

Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.

Versatile

Single and three phase motors with broad compatibility for different voltages and mounting styles.

\

RELATED DOCUMENTS

Designing for optimum energy management

Selecting the right variable speed motor for HVAC application

There are many benefits of energy efficiency improvements in HVAC installations, including lower energy bills, reduced greenhouse gases, improved air quality, improved system efficiency and output. With an abundance of motor technologies available, it pays to choose the right one.

Energy efficiency and sustainable motor solutions for air handling

Interactive brochure

Considering that over 50% of a commercial building's operating costs can come from running the HVAC systems, it makes good financial sense to make building systems smarter.

Achieving the Paris Agreement

The vital role of high-efficiency motors and drives in reducing energy consumption

While they may not be highly visible, electric motors are ubiquitous and an integral part of global industry and our everyday lives - and play a critical role in energy management.

RELATED VIDEOS

\

RELATED MOTORS

Direct Drive fan motor

ABB Baldor-Reliance®

Farm Duty direct drive fan motors provide durable, quiet and maintenance-free ventilation that improves farm air quality and animal health.

Single phase enclosed

ABB Baldor-Reliance®

The ideal solution for a variety of light to medium-duty applications, offering unmatched performance and reliability.

Three phase enclosed motor

ABB Baldor-Reliance®

ABB Baldor-Reliance General Purpose three-phase enclosed motors offer durable, efficient performance in industrial applications. With robust enclosures for protection against dust and moisture, they provide NEMA Premium efficiency, reducing energy costs.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.