GNEM HVAC OPEN MOTOR

GNEM open motors deliver global efficiency compliance with dual 50/60 Hz capability, wide voltage compatibility and shaft grounding for reliable VFD performance in clean indoor environments.

GLOBAL NEMA - HVAC MOTORS

GNEM HVAC open motors are high-performance tri-voltage motors designed for global compatibility. Featuring both 50Hz and 60Hz data on the nameplate, they ensure compliance with premium efficiency standards across multiple voltage configurations. An internal shaft grounding ring provides protection against bearing currents in VFD applications. Streamline your inventory with a versatile, universal voltage motor that meets diverse operational needs.

TECHNICAL DATA

HVAC open motors are engineered for clean, indoor environments and optimized for use with variable frequency drives (VFDs) to enhance performance and efficiency.

Up to 20Hp

<p>Power range 1-20Hp (0.75-15kW).</p>

Global 50/60Hz

<p>dual frequency.</p>

Up to 286T

<p>NEMA frame 56-286T .</p>

Insulation Class H

<p>for increased protection on inverter use.</p>

Ingress protection IP22

<p>suitable for indoor use.</p>

Meets NEMA Premium®

<p>efficiency requirements.</p>

EXPLORE THE KEY FEATURES AND BENEFITS

GNEM motors are high-performance tri-voltage motors designed for global compatibility. Featuring both 50Hz and 60Hz data on the nameplate, they ensure compliance with premium efficiency standards across multiple voltage configurations.

Global motors

Dual frequency 50/60Hz ratings on nameplate with broad voltage range 190/380//208-230/460.

Shaft Grounding

Internally mounted shaft grounding ring (-G suffix) for bearing current mitigation.

Inverter duty

ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.

Versatile

Cast Iron / steel band options allows you to choose the best option for the application and environment.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand.

Energy Efficient

ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations, regardless of voltage.

\

RELATED DOCUMENTS

How to extend the life of your motor bearings

Around 75% of industrial motors power pumps, fans and compressors—equipment with significant potential for efficiency gains. Learn proper grounding techniques to extend motor bearing life and improve reliability.

Inverter-Duty® motors with Shaft Grounding Brush

The need for proper motor grounding is extremely important in preventing premature bearing failure which could result in high maintenance costs or worse - facility downtime. While there are several techniques and practices to ground the motor, most common and economical is a shaft grounding device mounted to the frame of the motor.

Motors used in data centers

Powering the connected world

Motors are the hidden workhorses that help provide the cooling and power needed by keep data centers running. By selecting the right motor, you can prolong equipment life, increase efficiency and cut electricity consumption.

RELATED VIDEOS

\

RELATED MOTORS

GNEM enclosed motor

ABB Baldor-Reliance®

Ensure global efficiency compliance with versatile 50Hz/60Hz compatibility across multiple voltage ranges.

GNEM open motor

ABB Baldor-Reliance®

GNEM open motors ensure global efficiency compliance with versatile 50Hz/60Hz compatibility across multiple voltage ranges and used in relatively clean environments.

GNEM HVAC enclosed motor

ABB Baldor-Reliance®

Achieve global efficiency compliance with dual 50/60 Hz capability, broad voltage compatibility and built-in shaft grounding for reliable bearing current protection.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.