SP4 Super Premium HVAC Open

SP4 HVAC open motors feature an internally mounted shaft grounding ring for reliable bearing protection and are ideal for indoor use in relatively clean environments.

The Next Evolution in Electric Motors

Baldor-Reliance® SP4 HVAC motors are built to meet the latest NEMA Premium 4 efficiency standards, delivering energy savings and dependable performance in air handling applications. With inverter-ready design, internal shaft grounding for bearing protection, and a 48-month warranty, these motors are engineered for long life, quiet operation, and maximum reliability in demanding HVAC systems.

Technical data

SP4 HVAC open motors are designed to operate in relatively clean, indoor environments.

Up to 10Hp

Power range 1 - 10 Hp (.75 - 7.5 kW)

Warranty 4-year

as standard for NEMA Super Premium®

Efficiency NEMA Premium 4

meeting future DOE regulations

Every 10°C cooler doubles

insulation life. A cooler motor is a longer lasting motor.

Ingress protection IP22

suitable for indoor use

Insulation Class H

for increased protection on inverter use

Explore the key features and benefits

ABB’s SP4 technology meets the NEMA Premium 4 efficiency level in a standard AC induction motor design operating across the line, independently of a variable speed drive.*

Large install base

There are more than 300 million industrial motor-driven systems in operation worldwide; and roughly 80% of motors still operate DOL (direct on line).

Lower energy costs

NEMA Super Premium® (comparable to IEC’s IE4 efficiency) can offer up to 40% lower energy loss in comparison with a NEMA standard efficient (IE2) induction motor.

Cooler running

Able to achieve cooler running operation for longer life which means longer bearing life. This translates to longer motor life and industry-leading 4-year warranty.

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2

Drop-in Design

Shortcut your energy savings with an easy drop-in design to your existing motor

Shaft grounding

Internally mounted shaft grounding ring provides enhanced bearing protection and peace of mind in inverter-driven applications.

Related Documents

ABB’s expanded Baldor-Reliance SP4 technology now available in severe-duty enclosures

Press Release

ABB continues to advance its technology and maximize energy efficiency with the latest addition to its Baldor-Reliance SP4 motor line.

How to meet sustainability goals, part 1: High-efficiency motors

External Article

Enhance industrial sustainability through advanced motor technologies. Deploy high-efficiency motors to reduce costs, achieve greater energy efficiency and cut CO2 emissions. High-efficiency motors and variable-speed drives decrease power consumption.

Related videos

Related motors

SP4 General Purpose - Open motor

SP4 General Purpose motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

SP4 General Purpose - Enclosed motor

Baldor-Reliance® SP4 motors deliver NEMA Super Premium® efficiency, running cooler, longer, and quieter—DOL or inverter duty—now with a 48-month warranty.

SP4 Severe Duty

SP4 Severe Duty motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

Discover ABB's Innovative Software and Tools

Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.

Select your motor

Search our comprehensive list of Baldor-Reliance® motors and gain access to detailed product specifications, technical data, and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Replace your motor

Have an existing motor you’d like to convert to ABB? Use this tool to find your ABB motor.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.