VENTILATION FAN

ABB Baldor-Reliance Ventilation motor offered exclusively in a TEAO, C-face footless design, these motors are built for dependable operation in demanding HVAC ventilation applications.

ENGINEERED FOR RELIABLE, EFFICIENT HVAC VENTILATION PERFORMANCE

Built with a rugged TEAO enclosure and sealed bearings, the ABB Baldor-Reliance ventilation fan motors ensure long-lasting protection in harsh HVAC environments. Its C-face footless design provides easy, secure mounting directly to ventilation fans, delivering smooth, vibration-free operation tailored for optimal airflow and energy efficiency.

TECHNICAL DATA

Available exclusively in a TEAO, C-face footless design, these motors are built for dependable operation in demanding HVAC ventilation applications.

Up to 1Hp

Power range 1/2 - 1Hp (0.37 - 0.75kW).

One size 56C

NEMA frame 56C.

Protection IP44

for splash-proof operations.

Enclosure TEAO

for protection from debris.

Voltage 208-230/460v

dual voltage.

Warranty 3-year

designed for longevity.

EXPLORE THE KEY BENEFITS

Reliable, maintenance-free operation with optimized design for HVAC ventilation fan performance.

Fit for purpose

Designed specifically for ventilation fans with TEAO and footless design.

Easy start-up

Terminal panel for ease of connectivity.

Bearing

Lubed for life double-sealed ball bearings to extend motor life and reduce maintenance needs.

Flexibility

Locked drive end (DE) bearing to allow mounting in any configuration.

RELATED DOCUMENTS

Designing for optimum energy management

Selecting the right variable speed motor for HVAC application

There are many benefits of energy efficiency improvements in HVAC installations, including lower energy bills, reduced greenhouse gases, improved air quality, improved system efficiency and output. With an abundance of motor technologies available, it pays to choose the right one.

Energy efficiency and sustainable motor solutions for air handling

Interactive brochure

Considering that over 50% of a commercial building's operating costs can come from running the HVAC systems, it makes good financial sense to make building systems smarter.

Achieving the Paris Agreement

The vital role of high-efficiency motors and drives in reducing energy consumption

While they may not be highly visible, electric motors are ubiquitous and an integral part of global industry and our everyday lives - and play a critical role in energy management.

RELATED VIDEOS

RELATED MOTORS

Direct drive fan

ABB Baldor-Reliance®

ABB Baldor-Reliance HVAC Direct Drive fan motors provide reliable, low-noise performance with easy grille mounting for versatile HVAC applications.

Fan and blower

ABB Baldor-Reliance®

Designed for use in HVAC and other applications requiring resilient base design. Single and three phase ODP designs.

Condenser Fan

ABB Baldor-Reliance®

Purpose-built for commercial and industrial condenser fan applications, these motors offer durable, efficient operation in rooftop units and air-cooled chillers.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.